SHARE:  
Announcing the latest additions to Qorvo's innovative RF portfolio of GaN front end modules and power amplifiers, which serve a wide range of defense radar, EW, point-to-point, and satellite communications systems. These high-performance solutions simplify RF for designers worldwide and are available at  Qorvo's authorized channel partners .
8.5-10.5GHz GaN Transmit / Receive Module
QPM1002 Features
  • Freq: 8.5-10.5GHz
  • PSAT: 35dBm
  • PAE: 32%
  • Noise figure: 2.2dB
  • 5x5mm QFN package
  • Ideal for radar, EW & communications

Additional information:
 
10.7-12.7GHz 35W GaN Power Amplifier





QPA1006D Features 
  • Freq: 10.7-12.7GHz
  • PSAT: 46dBm
  • PAE: 39%
  • Small signal gain: 22dB
  • 6x4.2mm die
  • Ideal for radar, P2P & satellite communications

Additional information:
10.7-12.7GHz 17.5W GaN Power Amplifier
QPA1009D Features
  • Freq: 10.7-12.7GHz
  • PSAT: 43.5dBm
  • PAE: 40%
  • Small signal gain: 22dB
  • 3.1x4.2mm die
  • Ideal for radar, P2P & satellite communications

Additional information:
Qorvo at IMS 2019: June 4-6

Qorvo is powering the systems all around you.

Your home. Your smartphone. Your car. Even outer space.

To learn more, visit  www.qorvo.com/ims-2019
Boston Convention & Exhibition Center Booth 806
Military Satellite Terminals RF Technology Trends and Outlook



Microwave Journal  dives into the trends and key industry players for military satellite applications.