SHARE:  
Announcing the latest additions to Qorvo's innovative RF portfolio of GaN transistors and amplifiers, which serve a wide range of defense radar, satellite communications and wireless 5G infrastructure systems. These high-performance solutions simplify RF for designers worldwide and are available at  Qorvo's authorized channel partners .
90W, 48V, DC-3.6GHz GaN RF Transistor
QPD0060 Features
  • Freq: DC-3.6GHz
  • Output power (P3dB): 89W
  • Linear gain: 19.5dB
  • Max DE: 75%
  • 7.2x6.6mm DFN package
  • Ideal for wireless infrastructure & military communications

Additional information:
 
75W, 48V, DC-3.6GHz GaN RF Transistor





QPD0050 Features 
  • Freq: DC-3.6GHz
  • Output power (P3dB): 75W
  • Linear gain: 22dB
  • Max DE: 78%
  • 7.2x6.6mm DFN package
  • Ideal for wireless infrastructure & military communications

Additional information:
High Gain 0.5W Driver Amplifier
QPA9121 Features
  • Freq: 2300-5000MHz
  • 50 ohm matched RF input & output
  • Gain: 28dB
  • Output P3dB: +27dBm
  • 3x3mm QFN package
  • Ideal for TDD & 5G massive MIMO systems

Additional information:
5-6GHz 60W GaN Power Amplifier
QPA2308 Features
  • Freq: 5-6GHz
  • PSAT: 48dBm
  • PAE: 47%
  • Large signal gain: 22dB
  • 15.2x15.2mm bolt-down CP package
  • Ideal for radar & satellite communications

Additional information:
8.5-11GHz 4W GaN Amplifier
QPA1022D Features
  • Freq: 8.5-11GHz
  • PSAT: 36dBm
  • PAE: 45%
  • Power gain: 24dB
  • 2.65x1.25mm die
  • Ideal for radar, EW & communications


Additional information:
28-38GHz 0.4W GaN Power Amplifier
QPA2225D Features
  • Freq: 28-38GHz
  • PSAT: 26dBm
  • Gain: 23dB
  • Flexible DC bias
  • 1.65x0.67mm die
  • Ideal for radar, EW & communications


Additional information:
Qorvo Blog - Tips and Trends: Small Cell 5G Systems

The role of small cells is increasing with each "G".  Gain helpful insight into the latest small cell environment trends along with practical advice on how to overcome some of the anticipated RF challenges with 5G.

Featured Videos: 5G Performance and Solutions at IMS

Meeting 5G Performance Needs with Qorvo GaN FEMs and Waveguide Antenna Technology

Qorvo demonstrates 5G mmW solutions, including Gapwaves waveguide 28GHz antenna technology. 




5G Solutions at IMS 2019 in Boston

Scott Vasquez spoke to Microwave Journal durin g IEEE  MT TS  International Microwave Symposium (IMS) about 5G architectures and GaN products.