Announcing the latest additions to Qorvo's innovative RF portfolio of GaN power amplifiers and integrated front-end modules, which serve a wide range of defense radar, electronic warfare, satellite and Wi-Fi 6 communications systems. These high-performance solutions simplify RF for designers worldwide and are available at  Qorvo's authorized channel partners .
2.4GHz Wi-Fi Front End Module
QPF4288 Features
  • 16dBm POUT at -47dB DEVM
  • 28dBm POUT at MCS0
  • 33dB Tx gain
  • 1.8dB Rx noise figure
  • 5x3mm laminate package
  • Ideal for Wi-Fi 6 systems

Additional information:
 
32-38GHz 10W GaN Power Amplifier





TGA2222 Features 
  • High power MMIC: Ka-band
  • PSAT: 40dBm
  • PAE: 22%
  • Large signal gain: 16dB
  • 3.4x2.6x0.05mm die
  • Ideal for communications,
    radar & EW

Additional information:

Related news:
27-31GHz 7W GaN Power Amplifier
QPA2210D Features
  • Frequency: 27-31GHz
  • PSAT: 38.4dBm
  • 2.5W linear power at
    25dBc IMD3
  • Small signal gain: 25dB
  • 2.7x1.4mm die
  • Ideal for 5G & satellite communications


Additional information:

Related news:
27-31GHz 14W GaN Power Amplifier
QPA2211D Features
  • Frequency: 27-31GHz
  • PSAT: 41.5dBm
  • 5W linear power at
    25dBc IMD3
  • Small signal gain: 26dB
  • 2.7x2.5mm die
  • Ideal for 5G & satellite communications

Additional information:

Related news:
2.7-3.5GHz 100W GaN Amplifier
QPA3069 Features
  • Frequency: 2.7-3.5GHz
  • PSAT: 50dBm
  • PAE: 53%
     
  • Power gain: 25dB
  • 7x7mm QFN package
  • Ideal for high-density
    radar systems

Additional information:
Product Spotlight Video: Qorvo QPF4001EVB1 Evaluation Board
 
 
More mobile phones plus demand for multi-gigabit speeds means more carriers are turning to Fixed Wireless Access. Presented by Mouser Electronics, this featured product spotlight discusses how Qorvo's QPF4001EVB1 supports these systems.