Announcing the latest additions to Qorvo's innovative RF portfolio of high efficiency power amplifiers, which serve a wide range of 5G small cell base stations, distributed antenna system (DAS) and customer premise equipment (CPE). These high-performance solutions simplify RF for designers worldwide and are available at Qorvo's authorized channel partners.
Band 3 and Band 8 4W High Efficiency Amplifiers
QPA9903 & QPA9908 Features
  • 32dB gain
  • +36dBm output P3dB
  • 33% PAE at 28dBm avg POUT
  • <-48dBc ACPR with DPD at +28dBm
Additional information:

  • 50 Ohms matched RF input & output
  • 16-pad 5x5mm QFN package
  • Ideal for 5G small cell base stations, DAS & CPE
QPA9908
 
High Linearity 0.5W Small Cell Power Amplifiers





QPA9418, QPA9421 & QPA9424 Features 
  • 30dB gain
  • -50dBc ACLR at +27dBm avg POUT
  • 14% PAE at 27dBm
  • 50 Ohms matched RF input & output
  • 14-pin 7x7mm package
  • Ideal for small cell base stations, DAS & CPE
Additional information:
QPA9418

QPA9421QPA9424 
Qorvo Blog: Qorvo Model-Based GaN PA Design Basics
GaN Transistor S-Parameters, Linear Stability Analysis and Resistive Stabilization 
  
Guest blogger Dr. Larry Dunleavy of Modelithics discusses the importance of using modeling for basic S-parameter and stability analyses in the gallium nitride (GaN) power amplifier (PA) design process. 
 
 
Qorvo, Marketing & Communications, 2300 NE Brookwood Parkway, Hillsboro, OR 97124