Announcing the latest additions to Qorvo's innovative RF portfolio of high linearity gain block and push pull amplifiers, which serve a wide range of 5G, TDD/FDD and DOCSIS 3.1 CATV systems. These high-performance solutions simplify RF for designers worldwide and are available at Qorvo's authorized channel partners.
High Linearity Gain Block Amplifiers
QPA9126 & QPA9127 Features
  • Gain: 16dB & 20dB respectively
  • +35dBm output IP3
  • +20dBm P1dB
  • 50 Ohms matched RF input and output
Additional information:

  • 8-pad 2x2mm DFN package 
  • Ideal for TDD/FDD & 5G Massive MIMO systems



 
11dB CATV Push Pull Amplifier





QPA8801 Feature
  • Bandwidth: 47-1218MHz
  • Gain: 11dB @ 1218MHz
  • 49dBmv/ch with 3dB tilt
  • Low noise: 5.5dB
     
  • 40-pin 5x7mm QFN package
  • Ideal for CATV DOCSIS 3.1 equipment
     

Additional information: 
Qorvo Blog - Best Practices to Accelerate 5G Base Station Deployment: Your RF Front-End Massive MIMO Primer
  
With the explosive growth of emerging 5G networks, this post offers best practices and the latest insights into massive MIMO base station trends and key topics regarding the RF Front-End. 
 
Qorvo, Marketing & Communications, 2300 NE Brookwood Parkway, Hillsboro, OR 97124