Announcing the latest additions to Qorvo's innovative RF portfolio of front end modules and GaAs/GaN power doubler modules, which serve a wide range of Wi-Fi 6, IoT, and CATV DOCSIS 3.1 equipment. These high-performance solutions simplify RF for designers worldwide and are available at Qorvo's authorized channel partners.
2.4GHz Wi-Fi Front End Module
QPF4230 Features
  • 14dBm POUT at -43dB DEVM
  • 21dBm POUT at MCS0
  • 33dB Tx gain
  • 2.1dB Rx noise figure
Additional information:

  • 3x3mm laminate package
  • Ideal for Wi-Fi 6 and IoT systems



 
45-1218MHz GaAs/GaN Power Doubler Module





QPA3333 Feature
  • 28dB min gain at 1218MHz
  • 450mA max at 24VDC
  • Excellent linearity
  • Extremely low distortion
     
  • 11x8.5x1.375mm MCM package
  • Ideal for CATV DOCSIS 3.1 equipment
     

Additional information: 
Upcoming Webinar: Qorvo Prepares You for the Future of DOCSIS 4.0
 
Register now for a webinar on Wednesday, Dec. 18 at 11 a.m. EST about how to prepare for the future of DOCSIS 4.0, hosted by BTR. Qorvo's Bob Simmers will provide an in-depth look at the trends surrounding broadband and CATV solutions. 
Chalk Talk: Small Cell 5G Systems - Qorvo and Mouser Electronics
 
 
Watch a new Chalk Talk video that walks through small cell massive MIMO and beamforming challenges when implementing 5G. EE Journal's Amelia Dalton interviews Qorvo's Suma Kapilavai about 5G and small cell design.
Connectivity Answered: Wi-Fi 6 Q&A
 
Learn more about designing applications for Wi-Fi 6 and how to achieve a competitive advantage. Qorvo's Tony Testa answers questions and offers advice about the new standard in this latest Q&A blog
Qorvo, Marketing & Communications, 2300 NE Brookwood Parkway, Hillsboro, OR 97124