Announcing the latest additions to Qorvo's innovative RF portfolio of GaN power amplifiers, intelligent motor controllers, and CATV variable gain amplifiers, which serve a wide range of radar, EW, satellite, power tool and DOCSIS 3.1 equipment. These high-performance solutions simplify RF for designers worldwide and are available at Qorvo's authorized channel partners.
48V Motor Controller and Driver with Charge Pump DC/DC and Programmable Gate Drive
PAC5527 Features
  • 150MHz Arm® Cortex®-M4F, 128kB FLASH
  • Integrated 48V charge pump DC/DC, LDOs
  • Integrated programmable strength gate drivers
  • 6x6mm QFN 48-pin package
  • Ideal for power tools

Related news:

Additional information:
 
High Pin-Count 70V Motor Controller and Driver with Increased I/O





PAC5524 Feature
  • 150MHz Arm® Cortex®-M4F, 128kB FLASH
  • Integrated 70V Buck/SEPIC DC/DC controller, LDOs 
  • Integrated 70V/1.5A gate drivers
  • 8x8mm QFN 64-pin package
  • Ideal for BLDC power tools
     

Additional information: 
 
5.7-7GHz 50W GaN Power Amplifier





QPA1017D Feature
  • Frequency: 5.7-7GHz
  • PSAT: 47dBm
  • 25W linear power at 25dBc IMD3
     
  • Small signal gain: 28dB
  • 4.79x6.45mm die
  • Ideal for radar and satellite communications
     

Additional information: 
 
10-12GHz 100W GaN Amplifier Module





QPM1021 Feature
  • Frequency: 10-12GHz
  • PSAT: 50dBm
  • PAE: 32%
  • Power gain: 20dB
     
  • 19x19mm CP package
  • Ideal for radar and EW systems 

Additional information: 
 
13-15.5GHz 80W GaN PA Module





QPM2239 Feature
  • Frequency: 13-15.5GHz
  • PSAT: 49dBm
  • IM3 22dBc, 38dBm/tone
  • Small signal gain: 29dB
     
  • 19x19mm bolt-down package
  • Ideal for radar, satellite and space communications 

Additional information: 
 
Digital Controlled Variable Gain Amplifier





QPB0066 Feature
  • Operation: 5-500MHz
  • Dual 6-bit digital step attenuator
  • SPI serial control programming
  • Max gain: 44dB at 100MHz
  • 6x6mm, 28-pin MCM package
  • Ideal for DOCSIS 3.1 & CMTS CATV

Additional information: 
Qorvo Blog: Our Five Most Popular Blogs of 2019



 
It's the end of the year and time for our annual top blog list! 5G topics were definite winners. Check out what other topics made the cut.
Qorvo Blog: How to Video - Understanding GaN Device Thermal Analysis



 
Watch ways to assess your GaN product lifetime. This blog post features a how-to video that walks through GaN thermal considerations in product designs.
Qorvo Simplifies the IoT's Toughest Tech Challenges at #CES2020

Join us at CES on Jan. 7-10 in Las Vegas Sands Expo, Halls A-D, 
booth #43109. Discover our latest innovations: smart home experiences, 
Wi-Fi 6 connectivity, multi-protocol IoT controllers, programmable power management solutions and more. Can't go? 
Keep an eye on our show news.
Qorvo, Marketing & Communications, 2300 NE Brookwood Parkway, Hillsboro, OR 97124