Announcing the latest additions to Qorvo's innovative RF portfolio of Wi-Fi front end modules, switches, and amplifiers, which serve a wide range of Wi-Fi 6, CATV and 5G Massive MIMO systems. These high-performance solutions simplify RF for designers worldwide and are available at Qorvo's authorized channel partners.
Dual-band Wi-Fi Front End Module
QPF4800 Features
  • 5GHz POUT = +15dBm MCS11 HE80 -43dB dynamic EVM
  • 2.4GHz POUT = +19dBm MCS11 HE40 -43dB dynamic EVM
  • 5GHz POUT = +21dBM MCS9 VHT80 -35dB dynamic EVM
  • 2.4GHz POUT = +22dBm MCS9 HT40 -35dB dynamic EVM
  • 14dB Rx gain
  • 28-pin 4x3mm laminate package
  • Ideal for Wi-Fi 6 systems

Related news:

Additional information:
 
75-Ohm Absorptive High Isolation SPST Switch





QPC4270 Feature
  • 1 to 3300MHz operation
  • High power handling 
  • High isolation: 96dB at 5MHz; 62dB at 1000MHz
  • Low insertion loss: 0.17dB at 50MHz; 0.46dB at 1000MHz
  • High Input IP2: 134.6dBm at 1000MHz
  • 3x3mm 6-lead DFN
  • Ideal for CATV manufacturers
     

Related news:

Additional information: 
 
Differential Gain Block Amplifiers





QPA9124, QPA9133, QPA9143, QPA9154 Feature
  • Integrated balun and amplifier covering 2.3 - 5GHz
  • 100 Ohms differential port impedance
  • 18dB gain
  • Interfaces directly with transceiver DAC/ADC
  • 12-pin 2x2mm SMT package
  • Ideal for 5G Massive MIMO systems 
Additional information:




Qorvo Blog: Solving Brushless DC Controller Design Challenges



 
 

While there are many benefits of brushless DC motors in consumer and industrial applications, there are also design challenges. This blog outlines the options for noise and energy reduction.
Featured E-Book: Qorvo's Second Edition 5G RF For Dummies®  



What's happening with the 5G rollouts? You'll learn what is just on the horizon and what advancements the future holds.
 
 
Featured Topics:
  • See the 5G vision today and in our future
  • Understand 5G New Radio architecture and rollout 
  • Understand the 5G drivers and use cases
  • Which innovative RF front-end solutions are enabling 5G
  • Discover the path to 5G and key milestones to look for in 5G development
Webinar On-Demand: GaN MMIC Power Amplifier Technology

 
Watch Qorvo's webinar on GaN MMIC PAs anytime
 

Speaker: Paul Prudhomme, 
Sr. Product Line Manager, High Performance Solutions
 
Qorvo, Marketing & Communications, 2300 NE Brookwood Parkway, Hillsboro, OR 97124