Announcing the latest additions to Qorvo's innovative RF portfolio of Wi-Fi 6 front end modules, power management ICs, USB fast charger power ICs and push pull amplifiers, which serve a wide range of wireless, CATV, SSD, computer vision, power supply and portable device applications. These high-performance solutions simplify RF for designers worldwide and are available at Qorvo's authorized channel partners.
 
50MHz to 4GHz, 20dB Gain, Low Noise Amplifier
QPL7442 Features
  • 50-4000MHz operation
  • Low power consumption 5V, 85mA
  • Gain: 20dB over the entire BW
  • NF: 1.5dB typical
  • 2x2mm DFN package 
  • Ideal for CATV manufacturers
     

Related news:

Additional information:
 
5GHz Wi-Fi 6 High Power Front End Module





QPF4588A Features 
  • POUT = +17dBm MCS11 HE160 -43dB dynamic EVM
  • POUT = +27dBm MCS0 VHT20 spectral mask compliance
  • 2dB noise figure
  • 14dB Rx gain & 8dB bypass loss
  • 5x3mm laminate package
  • Ideal for wireless access points 

Additional information:
 
Advanced PMIC with 3 Bucks, 2 LDOs, and Load Bypass Switches





ACT88327 Features 
  • 2.7V ~ 5.5V input voltage range
  • 3 Bucks with 4A/4A/2A current capability and bypass function
  • 2 x 390mA LDOs with 1A load switch capability
  • Minimized external component count, solution size & cost
  • Configurable: 7 programmable GPIOs
  • 2.18x2.58mm WLCSP package
  • Ideal for SSD, computer vision & portable devices
     

Additional information: 
 
40Vin, 4A USB Fast Charger Power IC





ACT4752 Features 
  • Certified USB Fast Charger for PPS
  • Qualcomm® certified Quick Charge 4+
  • 4.5-40V input voltage
  • Operates with low cost MLCCs
  • 5x5mm QFN package
  • Ideal for power supply & LED lighting
     

Additional information: 
 
25dB CATV Push Pull Amplifier 47 - 1218MHz





QPA4425 Features 
  • High gain: 25dB @ 1218MHz
  • Adjustable bias
  • 47dBmv/ch flat
  • Low noise: 4.5dB
  • 5x7mm QFN package
  • Ideal for CATV manufacturers
     

Additional information: 
 
Xiaomi Reaps Full Potential of Wi-Fi 6 with Qorvo



Xiaomi's AX1800 Wi-Fi 6 router uses Qorvo's technology strength and design expertise to the fullest. Read how Xiaomi partnered with Qorvo to create its latest router.
 
 
Connectivity Q&A: IoT Networks and Standards



IoT is a mix of many technologies, protocols, applications, and devices. 
Tony Testa explains all the key facts in this Q&A. 
 
 
Featured Video: UWB - Because Location Matters



Ultra-wideband (UWB) opens up a world of possibilities. Learn all about the exciting technology enabling centimeter accuracy for distance and location measurement.

 
Quick Guide to High Voltage Impedance Tuning



Mobile device designers must consider how antennas meet RF range, connectivity, and size specifications. Learn more about how aperture and impedance tuners can ensure optimal antenna performance.

Qorvo, Marketing & Communications, 2300 NE Brookwood Parkway, Hillsboro, OR 97124