Announcing the latest additions to Qorvo's innovative RF portfolio of Wi-Fi 6 front end modules, GaN RF transistors, BAW filters and push pull amplifiers, which serve a wide range of wireless, 5G massive MIMO, base station, defense radar, and DOCSIS 3.1 CATV applications. These high-performance solutions simplify RF for designers worldwide and are available at Qorvo's authorized channel partners.
 
2.4GHz Wi-Fi 6 High Power Front End Module
QPF4288A Features
  • Output power: +22dBm MCS11 HE40 -43dB dynamic EVM
  • Output power: +27dBm MCS0 11n HT20 spectral mask compliance
  • 33dB Tx gain
  • 1.9dB noise figure
  • 5x3mm laminate package
  • Ideal for wireless access points
     

Additional information:

Related product:
 
400W, 50V, 2.7-2.9GHz GaN RF Transistor





QPD1881L Features 
  • Output power (P3dB): 427W at 2.9GHz
  • Linear gain: 21.2dB typical at 2.9GHz
  • Typical PAE3dB: 75.1% at 2.9GHz
  • Operating voltage: 50V
  • NI-780 eared package 
  • Ideal for defense radar systems 

Additional information:
 
28dB CATV Push Pull Amplifier 47-1218MHz





QPA4428 Features 
  • High gain: 28dB at 1218MHz
  • Adjustable bias
  • 47dBmv/ch flat
  • Low noise: 4.5dB
  • 5x7mm QFN package
  • Ideal for CATV manufacturers
     

Additional information: 
 
Band 1 and Band 3 Dual BAW Filter





QPQ1029 Features 
  • Dual filter: Band 1 & Band 3
  • 60MHz bandwidth for B1 uplink
  • 75MHz bandwidth for B3 uplink
  • Single ended operation to 50 Ohm 
  • +29dBm power handling 
  • 3x3mm SMT package
  • Ideal for base stations & repeaters
     

Additional information: 
 
20W, 48V, DC-5GHz, GaN RF Transistor





QPD0007 Features 
  • Operating drain voltage: +48V
  • Max output power (P3dB) at 3.5GHz: 20W
  • Max drain efficiency at 3.5GHz: 73%
  • Back off gain at 3.5GHz: 19dB
  • 4.5x4mm DFN package
  • Ideal for 5G massive MIMO & base stations
     

Additional information: 
 
An Essential Part of The Wi-Fi Tri-Band System - 5.2 GHz RF Filters



Design engineers are continuously dealing with more complex product solutions. Learn how the Wi-Fi 5.2 GHz bandBoost™ filter can reduce design complexity and help with standard coexistence, increase system performance, and optimize time-to-market.
 
 
Connectivity Q&A: Examining the Massive Growth in Home Automation



Home automation is booming. More than ever, there's demand for new wireless applications - security systems, smart entertainment and more. 
Tony Testa explores home automation and its influence on our lives.
 
 
Next-Gen Wi-Fi Applications and Solutions Design Guide




Wi-Fi 6 is here. Check out the latest E-Book to explore design considerations like interference, form factor and frequency bands. Also, learn what radio technologies 
fit certain applications best.

Qorvo, Marketing & Communications, 2300 NE Brookwood Parkway, Hillsboro, OR 97124