Announcing the latest additions to Qorvo's innovative RF portfolio of GaN power amplifiers and FTTH xPON video receivers, which serve a wide range of radar, electronic warfare, satellite, 5G, and DOCSIS 3.1 CATV applications. These high-performance solutions simplify RF for designers worldwide and are available at Qorvo's authorized channel partners.
27 - 31GHz 25W GaN Power Amplifier
QPA2212D Features
  • Freq: 27-31GHz
  • PSAT:  44dBm
  • 10W linear power at 25dBc IMD3
     
  • Small signal gain: 22dB
  • 3.6x5mm die
  • Ideal for 5G & satellite communications

Related news:

Additional information:
 
2 - 20GHz 10W GaN Power Amplifier





TGA2962 Feature
  • Freq: 2-20GHz
  • PSAT: 40dBm 
  • PAE: 20-35%
  • Large signal gain: 13dB
  • 3.2x3.2mm die
  • Ideal for radar, EW & communications systems

Related news:

Additional information: 
 
6 - 12GHz 2.5W GaN Power Amplifier





QPA2598 Feature
  • Freq: 6-12GHz
  • PSAT: 34dBm
  • PAE: 30%
  • Small signal gain: 22dB
  • 4x4mm QFN package
  • Ideal for radar, EW & communications systems

Additional information: 
 
FTTH xPON Differential Video Receiver





QPL7434 Feature
  • Bandwidth: 47-1218MHz
  • Optical input range: +2dBm to -20dBm
  • High gain: >27dB gain at 550MHz
  • Low noise: 32.8pA / √Hz equivalent input noise current (EINC)
  • 4x4x0.85mm QFN package
  • Ideal for FTTH xPON & DOCSIS 3.1 CATV

Additional information: 
Qorvo Blog: Your Connectivity Primer



 
 
Solutions the Span the IoT Space
IoT brings us a world of new possibilities where virtually everything is connected. Learn more about where IoT is taking us in this newly released blog post.
Qorvo Blog: The Art and Science of 5G 



 
 
5G Meets Nature  
Check out the latest blog post from Brent Dietz. He ponders about the recent intersection of nature and 5G infrastructure right in his own backyard.  
 
Qorvo Blog: CES 2020



 
Innovative Solutions for 5G, IoT, Wi-Fi 6 and V2X
Qorvo was on the global stage of innovation among 4,400 exhibitors at CES 2020. Check out our new advancements in 5G, Wi-Fi, IoT and automotive. Read the blog post.
Qorvo, Marketing & Communications, 2300 NE Brookwood Parkway, Hillsboro, OR 97124