Announcing the latest additions to Qorvo's innovative RF portfolio of PMICs, low noise amplifiers and global Wi-Fi filters, which serve a wide range of automotive, enterprise storage and computing, CATV, Wi-Fi and IoT access point applications. These high-performance solutions simplify RF for designers worldwide and are available at Qorvo's authorized channel partners.
40Vin, 4A USB Fast Charger Power IC
ACT4751M Features
  • AEC-Q100 Grade 1
  • CISPR 25 Class 3
  • 4.5-40V input voltage
  • All-in-one USB-C charger IC
     
  • 5x5mm, 0.5mm-pitch 32-pin QFN package
  • Ideal for automotive USB ports, infotainment & lighting

Related news:

Additional information:
 
Hybrid PMIC





ACT86600 Feature
  • 4X 12V high current regulators
  • 1X buck-boost regulator 
  • 1X mini-buck regulator (5V output) with bypass mode
  • Multi-phase option for buck 1-2 and buck 3-4
  • Highly configurable with MTP
  • 6x6mm, 48-pin QFN package
  • Ideal for enterprise storage & computing
     

Related news:

Additional information: 
 
50MHz to 3.3GHz, 17.5dB gain, Low Noise Amplifier





QPL7433 Feature
  • Low power consumption: 5V, 90mA
  • NF: 1.5dB typical
  • P1dB: 20dBm
  • OIP3: +34dBm
  • 2x2mm, 8-pin DFN package
  • Ideal for CATV, terrestrial & satellite

Additional information: 
 
2.4GHz Wi-Fi Global edgeBoost Filter





QPQ1909 Feature
  • Low insertion loss in Wi-Fi channels 1-14
  • Enables systems to increase range on Wi-Fi channel 1
  • Extended temperature performance: 0 to +90°C
  • High power handling to +30dBm
  • 1.4x1.2mm laminate package
  • Ideal for Wi-Fi & IoT access points

Additional information: 
Qorvo Blog: 65V GaN Transforms the Radar Market



  
Check it out: Qorvo scientists worked with our radar customers to create 65V GaN-on-SiC solutions for military and commercial markets. Learn what 65V GaN means for next-generation radar.  
 
In the News: GTI Honors Qorvo's RF Fusion 5G Chipset



 

The GTI award recognizes Qorvo's innovations in 5G chipsets, which combines performance with quick time to market. (March 9, 2020)
Qorvo, Marketing & Communications, 2300 NE Brookwood Parkway, Hillsboro, OR 97124