Announcing the latest additions to Qorvo's innovative RF portfolio of GaN power amplifiers and bandBoost Wi-Fi filters, which serve a wide range of radar, EW, military communications, Wi-Fi and IoT access point applications. These high-performance solutions simplify RF for designers worldwide and are available at Qorvo's authorized channel partners.
8.5 - 10.5GHz 2W GaN Power Amplifier
QPA2610 Features
  • PSAT: 33dBm
  • PAE: 47%
  • Large signal gain: 23dB
  • 5x5mm QFN package
  • Ideal for radar, EW and communications

Additional information:
 
8 - 12GHz 5W GaN Power Amplifier





QPA2611 Feature
  • PSAT: 37dBm
  • PAE: 42% 
  • Large signal gain: 26dB
  • 5x5mm QFN package
  • Ideal for radar, EW and communications

Additional information: 
 
8 - 12GHz 12W GaN Power Amplifier





QPA2612 Features 
  • PSAT: 41dBm
  • PAE: 40%
  • Large signal gain: 23dB
  • 5x5mm QFN package
  • Ideal for radar, EW and communications

Additional information: 
 
2.4GHz Wi-Fi IoT bandBoost Filters





QPQ1905 Features 
  • Complementary passbands enable two simultaneous Wi-Fi channels in 2.4GHz
  • High rejection in Wi-Fi Channels 10-11
  • Alternate use case to enable Wi-Fi and IoT simultaneously
  • Extended temperature performance from 0 to +90°C
  • 1.6x2mm laminate package
  • Ideal for IoT access points



QPQ1906 Features
  • Complementary passbands enable two simultaneous Wi-Fi channels in 2.4GHz
  • High rejection in Wi-Fi Channels 1-2
  • Alternate use case to enable Wi-Fi and IoT simultaneously
  • Extended temperature performance from 0 to +90°C
  • 1.6x2mm laminate package
  • Ideal for IoT access points
     



Additional information: 
Qorvo Blog: 7 Essential Elements Accelerating 5G Rollouts



  



Navigate 5G implementation with the updated 5G RF For Dummies book, 
2nd edition.  
 
Qorvo Blog: Connectivity Q&A: Unscrambling the Wi-Fi Standards



  
Boost your knowledge of the Wi-Fi 4, 5, 6 and 6E standards. Our Wi-Fi experts explain the differences and explore design options.

Qorvo, Marketing & Communications, 2300 NE Brookwood Parkway, Hillsboro, OR 97124