Announcing the latest additions to Qorvo's innovative RF portfolio of power loss protection PMICs, variable equalizers and amplifiers, which serve a wide range of data center, storage, CATV optical node, DOCSIS 3.1 and DOCSIS 4.0 applications. These high-performance solutions simplify RF for designers worldwide and are available at Qorvo's authorized channel partners.
High Voltage Power Loss Protection with PMIC
ACT85610 Features
  • Monolithic design with both high voltage PLP & PMIC
  • Multi-time programmable, highly configurable design
  • 2.7V ~ 14V operating input with 20V max blocking
  • All integrated PLP & PMIC FETs
  • 12V PMIC integrated 5 bucks, 1 boost & 1 LDO
  • 8-channel 12-bit ADC & 7 configurable GPIOs
  • 6x6mm QFN package
  • Ideal for enterprise storage
     

Related news:

Additional information:
 
CATV Variable Equalizers





QPC7334 Feature
  • BW: 5-700MHz
  • 16dB slope range
  • Low insertion loss
  • High linearity
     
  • 75 Ohm impedance 
  • 6x6x1.375mm MCM package
  • Ideal for CATV optical nodes & amplifiers 






QPC7335 Features 
  • BW: 45-1000MHz
  • 20dB slope range
  • Low insertion loss
  • High linearity
     
  • 75 Ohm impedance
  • 6x6x1.375mm MCM package
  • Ideal for CATV optical nodes & amplifiers
     

Additional information: 
 
75 Ohm CATV Amplifiers 5 - 1218MHz





QPL8830, QPL8831, QPL8832, QPL8833, QPL8834 Features 
  • OIP3: +42dBm
  • OP1dB: 24dBm
  • Low noise figure: 3dB
  • Various gain devices: 12dB, 15dB, 17dB, 19dB & 21dB
  • Power consumption: 5V, 280mA
  • 8P SOIC package
  • Ideal for DOCSIS 3.1, 4.0, optical nodes & amplifiers

Additional information: 
New Blog: Transforming the Retail Experience



   

The world of retail is undergoing unprecedented pressure. In this blog, we explore four innovative IoT and RF opportunities to help transform the retail experience. 
 
New Blog: Ultra-Wideband and Contact Tracing 101




  
How could ultra-wideband technologies help with potential contact tracing? Learn how UWB delivers accurate micro-location and secure communication capabilities.

Featured White Paper: edgeBoost™, bandBoost™ and coexBoost™ - Three Types of Wi-Fi Filters




  

How do you eliminate noise and interference from your Wi-Fi? Explore how different types of filters create high-performance wireless connectivity.

Featured Brochure: Enterprise Power Loss Protection ICs Brochure




  

Protect complex computing environments from power loss emergencies. Check out Qorvo's ACT family and its highly integrated power loss protection solutions.

Qorvo, Marketing & Communications, 2300 NE Brookwood Parkway, Hillsboro, OR 97124