Announcing the latest additions to Qorvo's innovative RF portfolio of amplifiers, GaN RF transistors, switch LNA modules, and SPDT reflective switches, which serve a wide range of 5G massive-MIMO, base station, EW, radar, satellite communications, CATV and DOCSIS 3.1 applications. These high-performance solutions simplify RF for designers worldwide and are available at Qorvo's authorized channel partners.
CATV 75 Ohm SPDT Reflective Switch
QPC7512 Features
  • 5-3300MHz operation
  • Low insertion loss: 0.4dB at 1GHz
  • High isolation: 42dB at 1GHz
  • High IP3: 75dBm at 1GHz
  • 2x2mm 12 lead QFN package
  • Ideal for CATV & satellite communications 

Related news:

Additional information:
 
34dB CATV Push Pull Amplifier





QPA3358 Features 
  • High gain: 34dB at 1218MHz
  • BW: 47-1218MHz
  • 47dBmV/ch virtual 1.2GHz, at 19dB tilt
  • Low noise: 4dB
  • SOT-115J package
  • Ideal for DOCSIS 3.1 nodes & amplifiers
     

Additional information: 
 
Band 1 4W High-Efficiency Amplifier





QPA9901 Features 
  • 36.4dB gain
  • +36dBm output P3dB
  • 32% PAE at 28dBm POUT
  • 50-ohm matched RF input and output
     
  • 16-pad 5x5mm QFN package
  • Ideal for small cell & massive-MIMO systems

Additional information: 
 
Dual-Channel Switch LNA Module





QPB9348 Features 
  • 1.7-4.2GHz
  • NF: 1.2dB at 3.5GHz
  • 37.4dB high gain
  • 16W Pavg power handling switch
     
  • 40-pin 6x6mm leadless SMT package
  • Ideal for TDD & 5G mMIMO systems

Additional information: 
 
20W/40W, 48V Dual GaN RF Transistor





QPD0211 Features 
  • Frequency: 2.5-2.7GHz
  • Doherty POUT (P3dB): 47dBm
  • Doherty gain (3dB): 14.5dB
  • Doherty DE at 38.8dBm: 55%
     
  • Plastic overmold DFN 7x6.5mm package
  • Ideal for 5G mMIMO base stations

Additional information: 
 
2 - 20GHz 20W GaN Power Amplifier





QPA2966D Features 
  • Frequency: 2-20GHz
  • PSAT: 44dBm
  • PAE: 25%
  • Large signal gain: 13dB 
     
  • 3.69x6.99mm die
  • Ideal for EW, radar & communications systems

Additional information: 
 
New Blog: Ka-Band Satcom Trends and Power Amplification Challenges



   
Explore current satellite communications trends and the potential of Ka-Band power amplification. Learn how Ka-Band supports additional allocated spectrum for 5G, satellite gateways, airborne / marine systems, and more.
 
 
Featured Webinar: ADAS, AI, and Advancing the Autonomous Vehicle




  
Join Qorvo's Ali Bawangaonwala to learn how ADAS, AI and autonomous vehicles can advance and operate cohesively.

 
Featured Online Event: Reality.2020 - An Online Technology Symposium on 5G, IoT and the Cloud




Qorvo's Suma Kapilavai presents an overview of the 5G eco-system and reviews the performance of a 5G radio unit's entire RF chain. Check out her session: "The Path to 5G: Online Reality.2020 Symposium."

Qorvo, Marketing & Communications, 2300 NE Brookwood Parkway, Hillsboro, OR 97124