Announcing the latest additions to Qorvo's innovative RF portfolio of amplifiers, GaN IMFETs, front end modules, and low noise amplifiers, which serve a wide range of radar, wireless base station, Wi-Fi 6 access points, 5G massive-MIMO, and TDD/FDD applications. These high-performance solutions simplify RF for designers worldwide and are available at  Qorvo's authorized channel partners .
 
2.9-3.5GHz 150W GaN Amplifier
QPA3070 Features
  • Frequency: 2.9-3.5GHz
  • PSAT: 52dBm
  • PAE: 58% 
  • Power gain: 28dB
  • 7x7x0.85mm QFN package
  • Ideal for radar systems

Related news:

Additional information:
 
37-40.5GHz Front End Modules





QPF4005 Dual-Channel FEM Features 
  • Dual-channel RX NF: 4.5dB & 4.2dB
  • RX gain: 18dB
  • TX gain: 23dBm
  • TX power: 33dBm
  • TX EVM at 24dBm POUT: 4%
  • 4.5x6x1.8mm QFN package
  • Ideal for 5G wireless base stations & terminals
     


QPF4006 Single-Channel FEM Features
  • Single-channel RX NF: 4.2dB 
  • RX gain: 18dB
  • TX gain: 23dBm
  • TX power: 33dBm
  • TX EVM at 24dBm POUT: 4%
  • 4.5x4x1.8mm QFN package
  • Ideal for 5G wireless base stations & terminals

Related News:

Additional information:
 
24.25-27.5GHz Front End Module





QPF4010 Features 
  • RX NF: 4dB
  • RX gain: 13.5dB
  • TX gain: 17dBm
  • TX power: 22.5dBm
  • TX EVM at 14dBm POUT: 4%
  • 4x4x0.85mm QFN package
  • Ideal for 5G wireless communications

Related news:

Additional information: 
 
5GHz Wi-Fi 6 Medium Power Front End Module





QPF4550 Features 
  • POUT = +15dBm MCS11 HE160 -43dB dynamic EVM
  • POUT = +24.5dBm MCS0 HT20 spectral mask compliance
  • 2.1dB noise figure
  • 13.5dB Rx gain
  • 8dB bypass loss
  • 2.5x2.5mm laminate package
  • Ideal for Wi-Fi 6 access points
     

Additional information: 
 
450W, 50V, 1.2-1.4GHz GaN RF IMFET





QPD1006 Features 
  • 50 ohm I/O matched
  • Single stage
  • CW and pulse capable
  • Low thermal resistance
  • 18.19x29.24mm AC package
  • Ideal for L-Band radar
     

Additional information: 
 
30W, 28V, 9.2-9.7GHz GaN IMFET





QPD9300 Features 
  • 50 ohm I/O matched
  • Gain: 9dB
  • Bias: 28V 
  • Pulse capable
  • 7x7mm EHS AC package
  • Ideal for military & civilian radar

Additional information: 
 
0.1-6GHz Ultra-Low Noise LNA





QPL9547 Features 
  • Ultra-low NF: 0.3dB NF at 1.9GHz
  • OIP3: 39dBm
  • Small signal gain: 19.5dB
  • Bias adjustable for linearity optimization
  • 8-pin 2x2mm DFN package
  • Ideal for 5G & TDD/FDD systems
     

Additional information: 
 
Introducing the Virtual Qorvo Design Summit




   
Designing the next RF device never ceases. Join our Qorvo experts August - September for educational sessions online. L earn how to build better solutions  and conquer obstacles across 5G, wireless connectivity, UWB and IoT. 
 
 
Featured Webinar: GaN Solutions for Radar and Wideband Applications





Qorvo's Paul Prudhomme, Sr. Product Line Manager for High Performance Solutions provides technical design insights behind high-performance commercial and military radar systems.

 
Q&A with Cees Links: 
What Amazon Common Software Support Means to You 




Do you want to design Amazon-compliant devices faster? And with more differentiation? Here, Cees Links talks about Qorvo's collaboration with Amazon and how it can help you do just that.