Announcing the latest additions to Qorvo's innovative RF portfolio of power management ICs, GaN transistors and low noise amplifiers, which serve a wide range of IoT, smart home, wearable, base station, radar, satellite communications, EW, and 5G massive-MIMO applications. These high-performance solutions simplify RF for designers worldwide and are available at Qorvo's authorized channel partners.
 
Low Power PMIC with Integrated Linear Charger
ACT81460 Features
  • Single chip integrated PMIC
  • High configurability with multi-time programmable NVM
  • Low quiescent (standby) current regulators with "nA range"
  • High efficiency regulators even under light load conditions
  • Fully autonomous charger with configurable charge parameters
  • 4X highly configurable GPIOs 
  • 49 ball 3.3x3.3mm package
  • Ideal for wearables, connected home devices, smart modules, IoT & low power applications
     

Related news:

Additional information:
 
2x20W, 48V, 4.4-5GHz Dual GaN RF Transistor





QPD0405 Features 
  • Frequency: 4.4 - 5GHz
  • Gain (3dB): 15.4dB
  • Output power (Psat per channel): 22W
  • Drain efficiency (Psat): 75%
  • 7x6.5mm package
  • Ideal for 5G Massive MIMO configured as a symmetric Doherty or balanced amplifier 

Additional information:
 
48V, 8W 2.5-5GHz GaN RF Transistor





QPD0005 Features 
  • Frequency: 2.5 - 5GHz
  • Output power (Psat): 8.7W
  • Operating drain voltage: +48V
  • Drain efficiency (Psat): 73%
  • 4.5x4mm package
  • Ideal for 5G Massive MIMO

Additional information: 
 
10-13GHz Dual Channel LNA





QPL2210 Features 
  • Frequency: 10 - 13GHz
  • NF: 1.2dB
  • SS gain: 16dB
  • P1dB: -1.2dBm
  • 3x3mm package
  • Ideal for EW, radar & communications

Additional information: 
 
Qorvo Design Summit: Now On Demand




Thank you to those who attended Qorvo's online webinar series. If you missed anything or need a refresher, register for sessions on demand to solve your 5G, Wi-Fi, radar, mobile and motor control design challenges.
 
 
Mobile 5G Device Antenna Tuning Demystified




Designing for multiple mobile antennas? Here's a guide to achieve superior antenna performance for products using COFF capacitive devices.

 
The Mesh Network and Advancement of IoT Devices



This Q&A with Tony Testa explores how mesh networks, in-home network nodes, and UWB expand the potential of IoT applications in 
exciting new ways. 
 
5G Sub-6GHz Technologies and Trends






Check out the latest in the sub-6GHz 5G market. Dive into the key technologies behind successful 5G rollouts and how massive MIMO works.

Qorvo, Marketing & Communications, 2300 NE Brookwood Parkway, Hillsboro, OR 97124