Announcing the latest additions to Qorvo's innovative RF portfolio of front end modules, diplexers, transistors, GaN power amplifiers and switches, which serve a wide range of Wi-Fi 6, IoT, radar, satellite communications, CATV, and 5G massive-MIMO applications. These high-performance solutions simplify RF for designers worldwide and are available at Qorvo's authorized channel partners.
 
2.4GHz Wi-Fi Front End Module
QPF4216 Features
  • 22dBm POUT at -43dB DEVM
  • 26dBm POUT at MCS0
  • 32dB Tx gain
  • 1.8dB Rx noise figure
  • 5x3mm laminate package
  • Ideal for Wi-Fi 6 systems

Related news:

Additional information:
 
Wi-Fi LTE coexBoost BAWplexer





QPQ2455 Features 
  • 2402-2482MHz &
    5150-7125MHz
  • Low insertion loss in both passbands
  • Integrated 2.4GHz rejection in LTE B7/B41/B38/B40
  • Wide passband incorporates all Wi-Fi 6 channels in UNII1-8
  • 4-pad 1.9x1.5mm laminate package
  • Ideal for IoT and wireless access points
     

Related News:

Additional information:
 
1.5kW, 65V GaN RF Transistor





QPD1029L Features 
  • 1.2-1.4GHz
  • 65V
  • QGaN50 technology
  • Input pre-matched
  • NI-1230 air cavity ceramic package
  • Ideal for defense radar systems

Related news:

Additional information: 
 
5.7 - 7GHz 100W GaN Power Amplifier





QPM1017 Features 
  • 5.7-7GHz
  • PSAT: 50dBm
  • 40W linear power at 25dBc IMD3
  • Small signal gain: 24dB
  • 19x19mm bolt-down package
  • Ideal for radar & satellite communications

Additional information: 
 
75 Ohm Reflective High Isolation SPDT Switch





QPC7522 Features 
  • 5-3300MHz operation
  • Optimized for 75 ohm applications
  • Low insertion loss: 0.4dB at 1GHz
  • High isolation: 45dB at 1GHz
  • High IP3: 75dBm at 1GHz
  • 9-pin 1.1x1.5mm LGA package
  • Ideal for CATV manufacturers
     

Additional information: 
 
2x20W, 48V, 3.4 - 3.8GHz, Dual GaN RF Transistor





QPD0305 Features 
  • Output power (P3dB): 25W
  • Gain (3dB): 17.4dB
  • Typical DE3dB: 71% 
  • Bias: 48-50V
     
  • 7x6.5mm plastic package
  • Ideal for 5G massive MIMO & communications
     

Additional information: 
 
Register for Qorvo's Design Summit




Build better solutions and conquer design obstacles in 5G, wireless connectivity, UWB, IoT and more. Encourage your engineers to participate in a new educational webinar series this month. Registered attendees will be able to attend the remaining live sessions and replay recorded webinars. 
 
 
Connectivity Q&A: Let's Talk About Wi-Fi 6E - The 6 GHz Wi-Fi Standard



Discover the capabilities and challenges of Wi-Fi 6E, the next 802.11ax standard, and the full potential of the 6 GHz frequency.

 
Design Guide: Next-Gen Wi-Fi Applications and Solutions 





The Qorvo and Mouser Wi-Fi E-Book is live! Read up on the Wi-Fi evolution and standards. Improve Wi-Fi 6 designs with the latest solutions, content and questions answered.

Qorvo, Marketing & Communications, 2300 NE Brookwood Parkway, Hillsboro, OR 97124