Announcing the latest additions to Qorvo's innovative RF portfolio of Wi-Fi bandBoost BAW filters, amplifiers, TC-SAW duplexers, and low noise amplifiers which serve a wide range of wireless access points, base stations, DOCSIS 4.0, FTTH, CPE and CATV systemsThese high-performance solutions simplify RF for designers worldwide and are available at Qorvo's authorized channel partners.
 
5GHz Wi-Fi UNII1-2a bandBoost BAW Filter
QPQ1903 Features
  • Low insertion loss in Wi-Fi UNII1-2a bands
  • High rejection in Wi-Fi UNII2c-3 bands
  • Extended temperature performance: -20 to +95 °C
  • High power handling to +28dBm ave. input power
  • Optimized to work with QPQ1904
  • 1.7x1.1mm laminate package
  • Ideal for wireless access points

 
5GHz Wi-Fi UNII2c-3 bandBoost BAW Filter





QPQ1904 Features 
  • Low insertion loss in Wi-Fi UNII2c-3 bands
  • High rejection in Wi-Fi UNII1-2a bands
  • Extended temperature performance: -20 to +95 °C
  • High power handling to +28dBm ave. input power
  • Optimized to work with QPQ1903
  • 1.7x1.1mm laminate package
  • Ideal for wireless access points  

Additional information:

Related News:
 
FDD Band 8 TC-SAW Duplexer





QPQ6108 Features 
  • 35MHz bandwidth: Band 8 UL & DL
  • Temperature compensated
  • Wide temp. range: -20°C to +95°C
  • High power handling: >29dBm @ LTE 5M, 85°C, 293,000 hrs
  • 2x2.5x0.87mm SMP package
  • Ideal for base station, small cells & repeaters

Additional information: 

Related News:
 
DOCSIS 4.0 20dB Gain Single Ended Low Noise Amplifier 50-1800MHz





QPL1810 Features 
  • Gain: 20dB
  • Adjustable bias: 5-8V
  • BW: 50-1800MHz
  • Low noise: 1.5dB typ. 
  • SOT-89 package 
  • Ideal for FTTH, DOCSIS 4.0 & CATV CPE
     

Additional information: 
 
DOCSIS 4.0 16dB Gain High Linearity CATV Amplifier 50-1800MHz





QPL1811 Features 
  • Gain: 16dB
  • OIP3: +42dBm
  • OIP2: +70dBm
  • P1dB: +24dBm 
  • SOIC-8 package 
  • Ideal for DOCSIS 4.0 & CATV CPE 

Additional information: 
 
28dB CATV Push Pull Amplifier 47-1218MHz





QPA3359 Features 
  • High gain: 28dB 
  • 44dBmV/ch flat
  • Low noise: 4.5dB
  • Excellent composite distortion
     
  • SOT-115J hybrid package 
  • Ideal for DOCSIS 3.1 & CATV manufacturers 

Additional information: 
 
You've Got the Power: 6 Essentials for Brushless DC Motor Control





What does motor control have to do with delivering on the promise of the next-generation electronic devices? Answer: A whole lot. Here's a short-list of what you need to know.
 
CHIP Gets Everybody "Talking"



Consumer interest in devices that are plug-and-play continues to grow and manufacturers are seeing demand rise when they offer that service. Enter CHIP, 
the overarching standard that will get everybody "talking."
 
Qorvo Makes IoT Easy with ConcurrentConnect™ Technology



Learn how Qorvo's ConcurrentConnect™ technology works in the connected home - enabling fast communications across multiple wireless standards, increased network capacity, future-proofed connected devices, and improved scalability.

 
Qorvo EOL Inventory Program Available Through RFMW



RFMW and Qorvo have teamed up to offer products through an End of Life (EOL) program. When select products have been discontinued, RFMW will provide 
extended availability. Explore the list of products available after the Last Time Buy date has passed.
Qorvo, Marketing & Communications, 2300 NE Brookwood Parkway, Hillsboro, OR 97124