Announcing the latest additions to Qorvo's innovative RF portfolio of PMICs, amplifiers, low noise amplifiers, triplexer filter modules and asymmetric Doherty HEMT which serve a wide range of portable devices, SSDs, 5G massive MIMO, TDD/FDD systems, base stations, DOCSIS 4.0, FTTH, and CATV systems. These high-performance solutions simplify RF for designers worldwide and are available at  Qorvo's authorized channel partners.
 
Advanced COT 5V PMIC
ACT88321 Features
  • 2.7V ~ 5.5V input voltage range
  • 5 voltage rails; 3 bucks and 2 LDOs
  • Buck 1 and LDO 1 can be configured as load switch
  • Bucks 2 & 3 are optimized for low output voltage down to 0.5V
  • I2C serial interface for monitoring and control
  • 4 configurable GPIOs
  • 2.18x2.581mm WLCSP package
  • Ideal for SSDs, computer vision & portable devices

 
0.5 - 6GHz Wideband Ultra-Low Noise LNA





QPL9058 Features 
  • 0.6dB NF @ 3.6GHz
  • 18dB small signal gain
  • Bias adjustable for linearity optimization
  • Shut-down mode pin with 1.8V logic
  • 36dBm OIP3
  • 2x2mm DFN package
  • Ideal for 5G & TDD/FDD systems
     

Additional information:

Related News:
 
50 - 1800MHz, 11dB CATV Amplifier





QPL1815 Features 
  • 7V single supply
  • 11dB gain
  • OIP3: +40dBm
  • P1dB: +24dBm
     
  • MER 42dB at 62dBmV TCP
  • SOIC-8 package
  • Ideal for CATV & DOCSIS 4.0 manufacturers

Additional information: 
 
50 - 1800MHz, 15dB Gain, Single-ended CATV Amplifier





QPL1817 Features 
  • 7V single supply
  • 15dB gain @ 1800MHz
  • OIP3: +30dBm
  • P1dB: +18dBm
  • SOT-89 package
  • Ideal for CATV, FTTH & DOCSIS 4.0 manufacturers
     

Additional information: 
 
LTE Band 12 / Band 13 Triplexer Filter Module





QPQ1214 Features 
  • +30dBm power handling, 10,000 Hrs @ +55˚C
  • Temperature compensated SAW
  • Industry leading mid-band rejection for LTE B12 / B13
     
  • Internally matched for 50 Ohm operation 
  • 6-pin 4x5mm leadless SMT package
  • Ideal for base stations and repeaters

Additional information: 
 
40W / 80W, 48V, 2.5-2.7GHz, Asymmetric Doherty





QPD0010 Features 
  • Frequency: 2.5-2.7GHz 
  • Doherty POUT (P3dB): 120W
  • Doherty gain (3dB): 15dB
  • Doherty DE @ 42.8dBm = 50%
     
  • 7x6.5mm DFN package 
  • Ideal for base stations & 5G massive MIMO 

Additional information: 
 
Featured Blog: Why GaN is 5G's Super 'Power'



 
The excitement around 5G is shared on a global scale. And for good reason: 5G promises lightning speeds up to 20 times faster than 4G LTE, and opens up an array of innovative applications and opportunities beyond our imagination. But it also requires overhauling the current network infrastructure. A key component that powers the new infrastructure is found in GaN technology. Here we discuss why GaN is so important to this effort, the best practices for embedded designers using GaN, and how it will enable future innovations.
 
Featured E-Book: A Comprehensive Guide to mmWave Solutions




Qorvo has written a new resource, A Comprehensive Guide to mmWave Solutions. Learn about high-performance GaN & GaAs design, technical requirements for defense & aerospace applications and featured GaN & GaAs products for mmWave applications.
 
Executive Interview: 
Kevin Schoenrock, President of the OpenRF Association



Fostering innovation in 5G is vital to the industry reaching its full potential and to usher in next-generation technologies. Enter OpenRF, an industry consortium to advance these efforts. Here, Qorvo's Kevin Schoenrock answers Microwave Journal's questions about how OpenRF is creating a 5G ecosystem of functionally interoperable hardware and software across multi-mode RF front end and chipset platforms.

Qorvo, Marketing & Communications, 2300 NE Brookwood Parkway, Hillsboro, OR 97124