Announcing the latest additions to Qorvo's innovative RF portfolio of Wi-Fi 6+6E edgeBoost BAWplexers, BLDC controllers/drivers, GaN power amplifiers, and asymmetric Doherty HEMT which serve a wide range of wireless access points, battery-powered BLDC motors, satellite communications, 5G infrastructure, power tools, 5G massive MIMO, and small cell base station systems. These high-performance solutions simplify RF for designers worldwide and are available at Qorvo's authorized channel partners.
 
Wi-Fi 6+6E FCC edgeBoost BAWplexer
QPQ2456 Features
  • 2402-2472 MHz & 5150-7125 MHz
  • Integrated 2.4 GHz edgeBoost for extended FCC compliant range
  • Wide passband that incorporates all Wi-Fi 6+6E channels in UNII1-8
  • Low insertion loss in 2.4 GHz path
  • Extended temperature performance from -20 to +95 °C
  • 1.9x1.5mm laminate package
  • Ideal for wireless access points

 
40V/20W BLDC Controller/Driver with Integrated FETs





PAC5285 Features 
  • 50 MHz Arm® Cortex®-M0, 32kB FLASH
  • 10-bit, 1MSPS SAR ADC with sequencer
  • 40V input charge pump DC/DC, LDOs, ADC VREF
  • Integrated 40V/300m Ohm MOSFETs
  • Integrated signal chain
  • 6x6mm, 40L TQFN
  • Ideal for battery-powered BLDC motors

Additional information:

Related News:
 
27.5 - 31 GHz 10W GaN Power Amplifier on Tab





QPA2211 Features 
  • Frequency: 27.5-31 GHz
  • PSAT: 41dBm
  • 5W linear power at 25dBc IMD3
  • Small signal gain: 24dB
  • 15.2x15.2mm flanged package
  • Ideal for satellite communications & 5G infrastructure

Additional information: 
 
48V Charge Pump BLDC Motor Driver with Programmable Current





PAC5526 Features 
  • Fully programmable 150 MHz Arm® Cortex-M4F®
  • 128K FLASH, 32kB SRAM, 12-bit, 2.5MSPS ADC with sequencer
  • Integrated 48V input charge pump DC/DC and buck-boost DC/DC
  • Programmable-current gate drivers (60mA to 1A)
  • Integrated PGA, DACs and comparators
  • UART, CAN, I2C & SPI serial interfaces
  • 6x6mm, 48-pin QFN package
  • Ideal for power tools

Additional information: 
 
15W / 30W, 48V, 3.4 - 3.6 GHz, Asymmetric Doherty





QPD0009 Features 
  • Frequency: 3.4-3.6 GHz
  • Doherty POUT (P3dB): 50W
  • Doherty gain (3dB): 15dB
  • Doherty DE @ 39dBm = 54%
  • 7x6.5mm DFN package
  • Ideal for 5G massive MIMO & small cell base stations

Additional information: 
 
5G Wireless Infrastructure Brochure





Qorvo is making 5G deployment a reality. Check out our robust RF portfolio for massive MIMO, base stations, mmW small cells and next-generation infrastructure products.
 
Featured Blog: Power Up Your Power Management Knowledge



The demand for smaller, faster, and less expensive electronic devices is nothing new. And to meet these demands, power management is more important than ever. Learn the essentials, latest trends and applications.
 
Steering Clear: Vehicle-to-Everything Designs with No Interference



Did you know that cars today have more electronics and radios in them than the first space capsule sent to the moon? And each of these communication radios need to work without interference. Check out how to avoid "traffic jams" in your V2X designs.

 
EdgeBoost Filters Infographic




See how Qorvo's edgeBoost filters enable maximum coverage and throughput in this detailed infographic.

 
New Biotechnologies Diagnostic Testing Platform



Did you know more than 7 billion laboratory tests are performed in the US every year? What if it could be simpler? Check out Qorvo's new point-of-care diagnostics solution and how it works with RF sensor technology to provide accurate detection results in 20 minutes.


Qorvo, Marketing & Communications, 2300 NE Brookwood Parkway, Hillsboro, OR 97124