Having trouble viewing this email? Click here
Announcing the latest additions to Qorvo's innovative RF portfolio of I/Q mixers, front end modules, and power amplifiers which serve a wide range of 5G massive-MIMO, small cell, base stations, CATV, defense radar, EW and satellite communications systems. These high-performance solutions simplify RF for designers worldwide and are available at Qorvo's authorized channel partners.
2.5 – 15GHz I/Q Mixer
QPX0002 Features
  • Low conversion loss: 8dB at 8GHz
  • RF, LO range: 2.5 – 15GHz
  • IF frequency range: DC – 1GHz
  • 4x4x1.2mm QFN package

Additional information:

  • I, Q outputs
  • High image rejection: 22dB
  • Ideal for EW, defense & aerospace
30 – 40GHz I/Q Mixer
QPX0003D Features
  • Low conversion loss: 7dB at 35GHz 
  • RF, LO range: 30 – 40GHz
  • IF frequency range: DC – 5GHz
  • Die

Additional information:

  • I, Q outputs
  • >25dB image rejection mid-band
  • Ideal for radar, satellite communications & defense systems
2300 – 2400MHz 4W High-Efficiency Amplifier
QPA9940 Features
  • 34.5dB gain
  • +36dBm output P3dB
  • 50 Ω matched RF input and output
  • 31% PAE at 28dBm Pout
  • 5x5mm QFN package

Additional information:

  • -50dBc DPD corrected ACPR at 28dBm Pout
  • Ideal for small cells & massive-MIMO systems
2500 – 2700MHz 4W High-Efficiency Amplifier
QPA9907 Features
  • 34.5dB gain
  • +35dBm output P3dB
  • 50 Ω matched RF input and output
  • 29.5% PAE at 28dBm Pout
  • 5x5mm QFN package

Additional information:

  • -50dBc DPD corrected ACPR at 28dBm Pout
  • Ideal for small cells & massive-MIMO systems
1 – 6GHz 18W GaN Power Amplifier
QPA0106 Features
  • 1 – 6GHz
  • Psat: 42.7dBm
  • PAE: 40 – 50%
  • 7x7mm QFN package

Additional information:

  • Large signal gain: 24dB 
  • Ideal for radar, EW & communications
8.5 – 10.5GHz 0.5W T/R Module
QPM5811 Features
  • GaAs front-end module
  • Combines T/R switch, LNA, and power amplifier
  • Deliver 0.5W of saturated power
  • 6x6x0.85mm QFN package

Additional information:

  • Frequency range: 8.5 – 10.5GHz
  • Ideal for radar, EW and communications
CATV Power Doubler Hybrid 1218MHz, 23dB
QPA3260 Features
  • Super high output TCP
  • Excellent linearity
  • 530mA at 34V DC
  • SOT-115J package

Additional information:

  • 23dB gain at 1218MHz
  • Ideal for CATV manufacturers
Qorvo's Design Summit Webinar Series on Qorvo.com is Back!

On November 9-11, 2021, we will be hosting a special webinar series exploring the RF and Power technology that is innovating markets for 5G handsets, base stations, defense and aerospace, connected cars, smart homes and more. Head over to Qorvo.com to register now.
Facts About Noise Figure in 5G and Defense Systems
With the large influx of wireless devices and RF signals, reducing noise and impeding interference is more important than ever. Learn how semiconductor and systems designers approach this challenge while enabling densified, effective communications for 5G, defense and aerospace applications.

CATV Amplifiers: How to Increase Downstream Bandwidth and
Upstream Capabilities

Learn how Qorvo’s GaN-based gain blocks provide CATV equipment manufacturer reliable systems and improve ruggedness and linear output power to enable better transport of data, content streaming in DOCSIS 3.1 and 4.0 specs.

Copyright © 2021 Qorvo. All Rights Reserved.