Having trouble viewing this email? Click here
Announcing the latest additions to Qorvo's innovative RF and power portfolio of amplifiers, Wi-Fi 6E front end modules, and pre-drivers which serve a wide range of base stations, 5G massive MIMO, DOSCIS 3.1, DOCSIS 4.0 and wireless access points. These high-performance solutions simplify RF and power for designers worldwide and are available at Qorvo's authorized channel partners.
0.6-2.8GHz 1W High-Linearity Pre-Driver
QPA9442 Features
  • 30dBm P1dB
  • 19dB achievable gain at Band 1
  • +46Bm output IP3

Additional information:

  • +5V single supply
  • 4x4mm laminate SMT package
  • Ideal for 5G radios, DAS & massive MIMO systems
Dual-Channel 20W Switch LNA Module
QPB9380 Features
  • 2.3-5GHz operating range
  • 1dB NF at 3.6GHz
  • Second LNA with bypass mode

Additional information:

  • 20W max Pin in Tx mode
  • 6x6mm leadless SMT package
  • Ideal for small cell BTS, TDD & 5G massive MIMO systems
6GHz Wi-Fi 6E Non-Linear High Power Front End Module
QPF4617 Features
  • Pout: +17dBm MCS11 HE160 -43dB dynamic EVM
  • Pout: +27dBm MCS0 HT20 spectral mask compliance

Additional information:

  • 1.9dB noise figure
  • 31dB Tx gain
  • 5x3mm laminate package
  • Ideal for wireless access points
75 Ohm 17dB CATV Amplifier, 5-1218 MHz
QPL1240 Features
  • 17dB gain at 1218MHz
  • OIP3: +42.5dBm
  • OP1dB: 26dBm
  • Low noise figure: <2.6dB

Additional information:

  • 8-pin SOIC package
  • Ideal for DOCSIS 3.1 & 4.0 CATV equipment
75 Ohm 19dB CATV Amplifier, 5-1218 MHz
QPL1163 Features
  • 19dB gain at 1218MHz
  • OIP3: +42dBm
  • OP1dB: 26dBm
  • Low noise figure: <2.4dB

Additional information:

  • 8-pin SOIC package
  • Ideal for DOCSIS 3.1 & 4.0 CATV equipment
Powerful Multi-time Programmable COT PMIC Video
Qorvo's programmable PMIC, the ACT88760, features built-in configurability, sequencing, and 13 voltage rails for mid-power applications. Watch this video for more details about features you can use in your next design.

Qorvo Takes Home the "Academy Award" of Semiconductors
Qorvo finished 2022 being recognized as the Most Respected Public Semiconductor Company by the Global Semiconductor Alliance (GSA). Read about how Qorvo meets the requirements for this exceptional award.

Using Intelligent Battery Management to Optimize System Performance
This video demonstrates how to use Qorvo's PAC22140 and PAC25140 battery management evaluation kits to optimize your design for consumer goods and portable electronics. These new highly integrated solutions increase efficiency, improve reliability, and optimize system design.

Copyright © 2023 Qorvo. All Rights Reserved.