Having trouble viewing this email? Click here
Announcing the latest additions to Qorvo's innovative RF portfolio of power amplifiers, LNA modules, broadband attenuators and discrete GaAs transistors which serve a wide range of satellite, radar, point-to-point communications, DOCSIS 4.0, small cells, DAS & 5G massive-MIMO systems. These high-performance solutions simplify RF for designers worldwide and are available at Qorvo's authorized channel partners.
5-6GHz 4W Amplifier
QPA0506 Features
  • PSAT: 36-37dBm
  • Best in market PAE: 50%
  • Large signal gain: 18dB

Additional information:

  • Pin compatible to TGA2597-SM & TGA2599-SM
  • 4x4mm QFN module
  • Ideal for radar systems
75 Ohm 5-3000MHz Closed Loop Voltage Controlled Attenuator
QPC4043 Features
  • Patented circuit architecture
  • Over 25dB of attenuation range
  • Supply current: 5mA (typical)
  • Low insertion loss: 1.2dB at 1200MHz

Additional information:


  • Operates over wide supply voltage range of 3-5.5V
  • 3x3mm laminate package
  • Ideal for DOCSIS 4.0 CATV equipment
Dual-Channel Switch LNA Module
QPB9378 Features
  • 2.3-5GHz operating range
  • 1.25dB NF at 3.6GHz
  • 20W max Pin in Tx mode
  • Second LNA with bypass mode

Additional information:


  • 33.5dB high gain
  • 34.5dBm OIP3
  • 6x6mm leadless SMT package
  • Ideal for 5G massive MIMO-systems
758-798MHz 4W High-Efficiency Amplifier
QPA9909 Features
  • 50 Ohm matched RF input & output
  • 31dB gain
  • +36.6dBm output P3dB
  • 38% PAE at 28dBm POUT
  • Linearizable with up to 40MHz IBW

Additional information:


  • <-50dBc DPD corrected ACPR at 29dBm POUT
  • 5x5 QFN package 
  • Ideal for small cells, DAS & massive-MIMO systems
DC-20GHz, 600 um Discrete GaAs pHEMT Die
QPD2060D Features
  • Bias voltage: 8V
  • P1dB: 28dBm at 12GHz
  • PAE: 55% at P1dB, 12GHz
  • Gain: 12dB at 12GHz

Additional information:


  • Noise figure: 1.4dB at 12GHz
  • Tech: 0.25um GaAs pHEMT
  • 0.41x0.34x0.1mm die 
  • Ideal for radar, communications & broadband wireless
DC-20GHz, 800 um Discrete GaAs pHEMT Die
QPD2080D Features
  • Bias voltage: 8V
  • P1dB: 29.5dBm at 12GHz
  • PAE: 56% at P1dB, 12GHz
  • Gain: 11.5dB at 12GHz

Additional information:


  • Noise figure: 1dB at 12GHz
  • Tech: 0.25um GaAs pHEMT
  • 0.41x0.54x0.1mm die
  • Ideal for radar, communications & broadband wireless
DC-20GHz, 1200 um Discrete GaAs pHEMT Die
QPD2120D Features
  • Bias voltage: 8V
  • P1dB: 31dBm at 12GHz
  • PAE: 57% at P1dB, 12GHz
  • Gain: 11dB at 12GHz

Additional information:


  • Noise figure: 1dB at 12GHz
  • Tech: 0.25um GaAs pHEMT
  • 0.41x0.54x0.1mm die
  • Ideal for radar, communications & broadband wireless
DC-20GHz, 1600 um Discrete GaAs pHEMT Die
QPD2160D Features
  • Bias voltage: 8V
  • P1dB: 32.5dBm at 12GHz
  • PAE: 63% at P1dB, 12GHz
  • Gain: 10.4dB at 12GHz

Additional information:


  • Noise figure: 1dB at 12GHz
  • Tech: 0.25um GaAs pHEMT
  • 0.41x0.54x0.1mm die
  • Ideal for radar, communications & broadband wireless
Configurable Power Management IC for IoT and Compact Applications
Introducing Qorvo's new, highly configurable, PMIC for IoT and compact devices with constant on-time and six voltage rails. The ACT88420 is ideal for space-constrained applications such as voice assistance, point of sale terminals and networked cameras.

Qorvo’s power management products are used to charge, power and control a wide range of industrial, commercial and consumer applications. Learn more.

Noccela and Ultra-Wideband Take Industry and Sports to the Next Level
When you add UWB technology to the mix, remarkable things happen. For instance, take Noccela's high performance ranging algorithm. Fused with UWB, it dramatically changes operations and provides athletic teams with precise data to help them win the day. Check out the endless possibilities when using UWB.

RF Filter Technology for Dummies
Qorvo's new eBook helps explain new RF filter technology advancements and how filters are shaping the world around us.

Read through key highlights and download the free e-book, “RF Filter Technology for Dummies.” 

Now Hiring: Equipment Maintenance Technicians
Equipment Maintenance Technicians enable Qorvo to deliver high quality, efficient manufacturing and advanced RF technologies.

Watch this video to learn more about working at Qorvo. View Qorvo's job opportunities and apply for this position or others on our career page.

Copyright © 2022 Qorvo. All Rights Reserved.