Having trouble viewing this email? Click here
Announcing the latest additions to Qorvo's innovative RF and power portfolio of GaN power amplifier modules, Wi-Fi 6E front end modules, and Spatium® solid-state power amplifiers which serve a wide range of base stations, 5G massive MIMO, radar, and electronic warfare. These high-performance solutions simplify RF and power for designers worldwide and are available at Qorvo's authorized channel partners.
8W, 48V, 3.7-3.98GHz, GaN Power Amplifier Module
QPA3908 Features
  • Two-stage Doherty PA module
  • 50 Ohm input/output
  • Smaller footprint than combined discrete PA solutions

Additional information:

  • +48V drain voltage
  • 8x10mm SMT package
  • Ideal for base stations & 5G massive MIMO
8W, 48V, 3.4-3.8GHz, GaN Power Amplifier Module
QPA3810 Features
  • Two-stage Doherty PA module
  • 50 Ohm input/output
  • Smaller footprint than combined discrete PA solutions

Additional information:

  • +48V drain voltage
  • 8x10mm SMT package
  • Ideal for base stations & 5G massive MIMO
6GHz Wi-Fi 6E High Power Front End Module
QPF4658 Features
  • Pout: +17dBm MCS11 HE160 -43dB dynamic EVM
  • Pout: +27dBm MCS0 HE20 spectral mask compliance
  • 1.9dB noise figure

Additional information:

  • 14.5dB Rx gain
  • 7.5dB bypass loss
  • 5x3mm laminate package
  • Ideal for wireless access points
8-11GHz Spatium Solid-State Power Amplifier
QPB1024 Features
  • Psat: 590-740W, 8-11GHz
  • Solid-state MMIC reliability
  • Bias voltage: 28V
  • PAE: 31-39% at Psat

Additional information:

  • CW operation
  • 9.4" x 5.5" x 5" dimensions
  • Ideal for EW, radar & communications
13.4-15.5GHz Spatium Solid-State Power Amplifier
QPB1316 Features
  • Psat: 590-645W, 13.4-15.5GHz
  • Solid-state MMIC reliability
  • Bias voltage: 28V
  • PAE: 25-28% at Psat

Additional information:

  • CW operation
  • 9.4" x 5.5" x 5" dimensions
  • Ideal for EW, radar & communications
100W, 32-38GHz Spatium Solid-State Power Amplifier
QPB3238N Features
  • Psat: 126-155W, 32-38GHz
  • Solid-state MMIC reliability
  • Bias voltage: 24V
  • PAE: 16-20% at Psat

Additional information:

  • CW operation
  • 3.94" x 2.91" x 3.74" dimensions
  • Ideal for EW, radar & communications
250W, 34-36GHz Spatium Solid-State Power Amplifier
QPB1111 Features
  • Psat: 316-347W, 34-36GHz
  • Solid-state MMIC reliability
  • Bias voltage: 28V
  • PAE: 15-17% at Psat

Additional information:

  • 5µs-50% characterization
  • 3.94" x 2.91" x 3.74" dimensions
  • Ideal for EW, radar & communications
Charge Ahead: Intelligent Battery Management for Optimal Design
Lithium-ion technology has become the powerhouse for battery-powered devices, offering countless benefits over other battery chemistries. But it doesn't come without shortcomings — it's essential to ensure they safely charge and discharge. This blog explores the history and challenges of lithium-ion, as well as the Intelligent Battery System Management solutions to control run time, flexibility and safety.

UWB and CCC Digital Key: Enabling a Better Driving Experience
Automotive manufacturers are looking for better ways to secure modern cars. Read why they're adopting Ultra-Wideband precision location technology with the Digital Key protocol to create a secure bubble around a vehicle.

What You Need to Know about GaN Technology
GaN has been around since the early 1990s and since then has become the go-to technology for many military, space and commercial applications. Its unique material properties are helping markets like 5G become commonplace. This blog will explore everything you need to know about GaN, including capabilities you may not have realized.

Copyright © 2023 Qorvo. All Rights Reserved.