Having trouble viewing this email? Click here
Announcing the latest additions to Qorvo's innovative RF and power portfolio of GaN on SiC amplifiers, Wi-Fi front end modules, transmit/receive modules, variable equalizers, and filters which serve a wide range of radar, electronic warfare, DOCSIS 4.0, CATV, GPS, air traffic control and communications systems. These high-performance solutions simplify RF and power for designers worldwide and are available at Qorvo's authorized channel partners.
100W, 1.2 - 1.4GHz GaN on SiC Power Amplifier
QPA2511 Features
  • Frequency: 1.2-1.4GHz
  • Bias voltage: 50V
  • PSAT: 50dBm
  • PAE: 60% at PSAT

Additional information:

  • Gain: 29dB at PSAT
  • 25x12.5x3.5mm SMD package
  • Ideal for military & L-band radar
Wi-Fi 7 edgeBoost Integrated Front End Module
QPF7250 Features
  • 2402-2472MHz
  • POUT: +26dBm FCC restricted Bandedge compliance
  • POUT: +19.5dBm MCS11 HE20 -43dB dynamic EVM

Additional information:

  • POUT: +26dBm MCS0 HT20 spectral mask compliance
  • 2.7dB noise figure
  • 3x3mm laminate package
  • Ideal for wireless access points
1700W, 0.96-1.215GHz GaN on SiC RF Pallet
QPD1034 Features
  • Bias voltage: 65V
  • PSAT: 1734W
  • Efficiency: 62% at PSAT
  • Gain: 16.4dB at PSAT

Additional information:

  • CW & pulse capable
  • 4.25x2.235x0.64mm pallet/module
  • Ideal for radar & avionics
8.5 - 10.5GHz 2W Transmit/Receive Module
QPF5002 Features
  • PSAT: 33dBm
  • PAE: 36-40%
  • Noise figure: 2.1dB
  • Feature rich multi-die technology

Additional information:
QPF5002

  • GaN T/R switch & power amplifier, GaAs LNA & limiter
  • 7x5mm QFN package 
  • Ideal for radar, EW & communications systems
45 - 1718MHz Cable Compensated Variable Equalizer
QPC7338 Features
  • 18dB slope range
  • Cable compensated slope
  • High linearity
  • 75 Ohm impedance for CATV

Additional information:

  • 5V single supply voltage
  • 6x6x1.375mm MCM package 
  • Ideal for DOCSIS 4.0 & CATV infrastructure
AltNav Band Pass SAW Filter
QPQ1065 Features
  • 1616-1626.5MHz
  • TC-SAW, low-loss
  • 10.5MHz bandwidth
  • Low insertion loss

Additional information:

  • High rejection
  • 1.4x1.2mm package 
  • Ideal for GPS & defense communications
978MHz BAW Bandpass Filter
QPQ0978 Features
  • 978MHz band pass
  • BAW, low-loss
  • 1.6MHz bandwidth
  • High selectivity

Additional information:

  • Hermetic CSP package
  • 6.43x4.64x0.89mm package 
  • Ideal for radar & air traffic control
Design Guide: The Future of Automotive
Explore the latest developments in automotive with our new ebook, covering RF and power, V2X architectures, eCall and more.

Powered by a diverse array of wireless communications technologies, the connected car must coexist effectively to ensure the safety and reliability of our mobile world. And it is not just higher levels of connectivity automotive consumers are after. As the electric vehicle revolution continues to gain momentum, demand for increased energy efficiency continues to rise. Read more.

Need Space-saving Tips for your Next Smartphone Design?
Each generation of smartphone adds more features and complexity. But sizes of smartphones generally do not grow. This means designers need to fit these new features inside the same area as previous generations. In this blog, we explore some design techniques to assist smartphone system designers with creative ways to make more room.

Championing the Right Thing to Do
Efforts such as reducing a company's carbon footprint to lessen its impact on the environment, working to eliminate human trafficking and creating equal opportunities that offer living wages are businesses' moral obligations.

It's the responsibility of everyone who works for Qorvo or does business with us, including customer and partners to share in those efforts. This year's social responsibility report also provides data on our energy consumption, waste management program, early career programs and workforce training and development.

Copyright © 2023 Qorvo. All Rights Reserved.