Having trouble viewing this email? Click here
Announcing the latest additions to Qorvo's innovative RF and power portfolio of GaN on SiC RF transistors, power amplifiers, distributed low noise amplifiers, and CATV amplifiers which serve a wide range of radar, electronic warfare, DOCSIS 4.0, CATV, radio, and communications systems. These high-performance solutions simplify RF and power for designers worldwide and are available at Qorvo's authorized channel partners.
10W, DC-6GHz, GaN on SiC RF Transistor
T2G6000528-Q3 Features
  • Frequency: DC-6GHz
  • Bias voltage: 28V
  • P3dB: 9W, 3GHz (load pull)
  • DE: 58% at P3dB, 3GHz (LP)

Additional information:

  • CW and pulse capable
  • NI-200 ceramic package
  • Ideal for radar, EW & radio communications
15W, DC-6GHz, GaN on SiC RF Transistor
T2G6001528-Q3 Features
  • Frequency: DC-6GHz
  • Bias voltage: 28V
  • P3dB: 19W, 6GHz (load pull)
  • DE3dB: 66%, 6GHz (load pull)

Additional information:

  • CW and pulse capable
  • NI-200 ceramic package
  • Ideal for radar, EW & radio communications
55W, DC-3.5GHz, GaN on SiC RF Transistor
T2G4005528-FS Features
  • Frequency: DC-3.5GHz
  • Bias voltage: 28V
  • P3dB: 63W, 3.3GHz (load pull)
  • DE: 52% at P3dB, 3.3GHz (LP)

Additional information:

  • CW and pulse capable
  • NI-360 ceramic package
  • Ideal for radar, EW & radio communications
DC-55GHz Medium Power Amplifier
QPA0009D Features
  • DC-55GHz with positive gain slope
  • Distributed amplifier design
  • Delivers 11dB gain, P1dB 17dBm

Additional information:

  • Driver for radar & SATCOM systems
  • Small die size
  • Ideal for EW & communications
DC-22GHz Distributed LNA with AGC
QPA0012D Features
  • DC-22GHz
  • Distributed LNA with AGC
  • Delivers 11dB gain, P1dB 18dBm

Additional information:

  • Driver for radar & SATCOM systems
  • Small die size
  • Ideal for EW & communications
75 Ohm 26dB CATV Amplifier, 50-1800 MHz
QPL1823 Features
  • 5V & 8V operation
  • Gain: 26dB typical
  • Noise figure: 1.6/3.6dB at 50/1800MHz

Additional information:

  • TCP: 63dBmV at 5V
  • TCP: 66.5dBmV at 8V
  • 5x5mm laminate MCM package 
  • Ideal for DOCSIS 4.0 & FTTH equipment
How to Get Smaller, Smarter, More Reliable Power Management
Thanks to their minimal size, high efficiency, and low power consumption, small devices like wearables, hearables and IoT devices are dependent on PMICs. With the help of Qorvo's Configurable Intelligent Power Solutions (ActiveCiPSTM), these tiny, high-performance PMICs maximize system efficiency and performance while providing design flexibility and lowering the bill-of-materials cost.

Overcoming the Complexity Hurdle: Next-Generation SOI Antenna Tuning
The technological world of antenna tuning has changed dramatically throughout the last decade. Antennas have become smaller, more powerful and process more RF signals. At the core of these developments is SOI technology - providing the tuning for design flexibility and outstanding performance improvements.

How to Design for Matter Podcast
Check out how to start designing with Matter from Qorvo's John Anderton, Product Line Management Director.

Electronic Specifier spoke with Anderton about how quickly a developer can get a Matter-enabled device to market and how he sees Matter evolving in the future.

Copyright © 2023 Qorvo. All Rights Reserved.