Qorvo's 855530 is a high rejection Intermediate Frequency (IF) filter for use in wideband wireless communications systems. The center frequency of this filter is 380 MHz and the bandwidth is 5 MHz. The insertion loss is 16 dB maximum and the filter is packaged in a hermetic surface-mounted package.
| Technology | SAW |
| Type | Infrastructure |
| Frequency(MHz) | 380 |
| Bandwidth(MHz) | 4.2 |
| Insertion Loss(dB) | 15.4 |
| I/O Configuration | SE/SE |
| Package(mm) | 13.3 x 6.5 |
| RoHS | Yes |
| Lead Free | Yes |
| Halogen Free | Yes |
| ITAR Restricted | No |