Qorvo's 855915 is a high rejection Intermediate Frequency (IF) filter for use in wideband wireless communications systems. The center frequency of this filter is 249 MHz and the bandwidth is 5 MHz. The insertion loss is 20 dB maximum and the filter is packaged in a hermetic surface-mounted package.
| Technology | SAW |
| Type | Infrastructure |
| Frequency(MHz) | 249.6 |
| Bandwidth(MHz) | 4.89 |
| Insertion Loss(dB) | 16.11 |
| I/O Configuration | SE/SE |
| Package(mm) | 7.01 x 5.51 |
| RoHS | Yes |
| Lead Free | Yes |
| Halogen Free | Yes |
| ITAR Restricted | No |