End of Life announced November 15, 2017 (PCN 17-0160).
Last Time Buy Nov 17, 2017.
Contact your local sales representative for assistance.
Qorvo's 856378 is a high rejection Intermediate Frequency (IF) filter for use in narrowband wireless communications systems. The center frequency of this filter is 211 MHz and the bandwidth is 0.2 MHz. The insertion loss is 5.2 dB maximum and the filter is packaged in a hermetic surface-mounted package.
| Technology | SAW |
| Type | Infrastructure |
| Frequency(MHz) | 211 |
| Bandwidth(MHz) | 0.2 |
| Insertion Loss(dB) | 5.2 |
| I/O Configuration | SE/SE |
| Package Type | SMP |
| Package(mm) | 13.3 x 6.5 |
| RoHS | Yes |
| Lead Free | Yes |
| Halogen Free | Yes |
| ITAR Restricted | No |