End of Life announced November 14, 2017 (PCN 17-0190).
Last Time Buy May 18, 2018.
Contact your local sales representative for assistance.
| Technology | SAW |
| Type | Infrastructure |
| Frequency(MHz) | 125 |
| Bandwidth(MHz) | 0.4 |
| Insertion Loss(dB) | 5.9 |
| I/O Configuration | SE/SE |
| Package Type | SMP |
| Package(mm) | 9.1 x 4.8 |
| RoHS | Yes |
| Lead Free | Yes |
| Halogen Free | Yes |
| ITAR Restricted | No |
| ECCN | 5A991.B |