End of Life announced March 6, 2017 (PCN 17-0033).
Contact your local sales representative for assistance.
Technology | SAW |
Type | Infrastructure |
Frequency(MHz) | 172.8 |
Bandwidth(MHz) | 8.84 |
Insertion Loss(dB) | 9 |
I/O Configuration | SE/SE, SE/BAL |
Package Type | SMP |
Package(mm) | 7.0 x 5.5 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | 5A991.B |