End of Life announced January 23, 2019 (PCN 19-0001).
Last Time Buy September 2, 1019.
Contact your local sales representative for assistance.
| Technology | SAW | 
| Type | Infrastructure | 
| Frequency(MHz) | 358.4 | 
| Bandwidth(MHz) | 19.2 | 
| Insertion Loss(dB) | 10.1 | 
| I/O Configuration | BAL/BAL | 
| Package Type | SMP | 
| Package(mm) | 7.0 x 5.5 | 
| RoHS | Yes | 
| Lead Free | Yes | 
| Halogen Free | Yes | 
| ITAR Restricted | No | 
| ECCN | 5A991.B |