End of Life announced November 15, 2017 (PCN 17-0160).
Last Time Buy Nov 17, 2017.
Contact your local sales representative for assistance.
Qorvo's 857074 is a high-performance IF SAW filter with a center frequency of 447.5 MHz and 1.0 dB bandwidth of 27.7 MHz.
It features excellent attenuation and pass band ripple, leading to outstanding EVM performance. 857074 is designed to be used in a balanced configuration, thereby eliminating the need for Baluns on the input and output. The high performance coupled with the small size of this surface mount filter makes it a natural choice for our customers filtering needs in demanding high data rate communications standards.
This device is RoHS compliant and Pb-free.
| Technology | SAW |
| Type | Infrastructure |
| Frequency(MHz) | 447.5 |
| Bandwidth(MHz) | 28.16 |
| Insertion Loss(dB) | 14.1 |
| I/O Configuration | BAL/BAL |
| Package Type | SMP |
| Package(mm) | 7.0 x 5.5 |
| RoHS | Yes |
| Lead Free | Yes |
| Halogen Free | Yes |
| ITAR Restricted | No |
| ECCN | 5A991.B |