End of Life announced October 31, 2023 (PCN 23-0160).
Last Time Buy: May 10, 2024
Contact your local sales representative for assistance.
Qorvo's CMD261 is a general purpose double balanced mixer die with ultra wide IF bandwidth that can be used for up- and downconverting applications between 30 and 46 GHz. The CMD261 has very high isolation to both the RF and IF ports due to the optimized balun structures, and can operate with an LO drive level as low as +15 dBm. The CMD261 can easily be configured as an image reject mixer or single sideband modulator with external hybrids and power splitters.
Type | Fundamental |
RF Min(GHz) | 30 |
RF Max(GHz) | 46 |
IF Min(GHz) | 5 |
IF Max(GHz) | 20 |
LO Min(GHz) | 30 |
LO Max(GHz) | 46 |
Conversion Gain(dB) | -8 |
LO Drive(dBm) | 19 |
IIP3(dBm) | 21 |
LO-RF Isolation(dB) | 30 |
LO-IF Isolation(dB) | 20 |
Package Type | Die |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | EAR99 |
This product is included in our Keysight PathWave System Design (SystemVue) and PathWave RF Synthesis (Genesys) compatible component libraries.