/
Products
/
Amplifiers
/
Power Amplifiers
/
TGA2559-FL

TGA2559-FL

14 - 16 GHz, 4 Watt Ku Band Power Amplifier

Qorvo's TGA2559-FL a packaged Ku-band power amplifier which provides 36 dBm of saturated output, 30% power-added efficiency, and 25 dB mid-band gain, with operation from 14-16 GHz. The TGA2559-FL power amplifier is designed using Qorvo's proven standard with the GaAs pHEMT 0.25 um gate production process.

The TGA2559-FL is a bolt-down flange package featuring low loss ground-signal-ground (GSG) RF transitions designed to interface with a coplanar wageguide multilayer board. Fully matched to 50 ohms and with integrated DC blocking capacitors on both I/O ports, the TGA2559-FL is ideally suited to support both commercial and defense related applications for Ku-band communications

Lead-free and RoHS compliant

Evaluation Boards are available upon request.

Discontinued
i
Preliminary Product Data Sheet01/07/2013
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • Frequency range: 14 - 16 GHz
  • Power: 36dBm Psat, 33dBm P1dB
  • Gain: 24 dB
  • Return Loss: 15dB
  • Power Added Efficiency: 30%
  • OIP3: 38 dBm
  • Integrated power detector
  • Bias: Vd = 6 V, Id = 1000 mA, Vg = -0.7 V typical
  • Dimensions: 14.43 x 17.33 x 3.0 mm

Typical Applications

  • Communication Systems
  • EW Signal Jammers
  • Ku Band Radar
  • Repeaters / Boosters / DAS

Parameters

Frequency Min (GHz)
14
Frequency Max (GHz)
16
Gain (dB)
24
PAE (%)
30
Vd (V)
6
Package Type
Flange
Package Size (mm)
14.43 x 17.33 x 3.0
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No

Technical Documents

Filters
2 results found
All (2)= Featured
= Featured
  • Preliminary Product Data Sheet

    01/07/2013
    Data Sheet
  • Bill of Materials

    Bill of Materials
Results per page
10

Design Resources

Filters
3 results found
All (3)= Featured
= Featured
  • Package Information

    Package Information - ZIP

    Package Information
  • Package Information

    Package Information - ZIP

    Package Information
  • S-Parameters

    S-Parameters (6 V @ 1000 mA)

    S-Parameters
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
Power Amplifiers
/
TGA2559-FL

TGA2559-FL

14 - 16 GHz, 4 Watt Ku Band Power Amplifier

Qorvo's TGA2559-FL a packaged Ku-band power amplifier which provides 36 dBm of saturated output, 30% power-added efficiency, and 25 dB mid-band gain, with operation from 14-16 GHz. The TGA2559-FL power amplifier is designed using Qorvo's proven standard with the GaAs pHEMT 0.25 um gate production process.

The TGA2559-FL is a bolt-down flange package featuring low loss ground-signal-ground (GSG) RF transitions designed to interface with a coplanar wageguide multilayer board. Fully matched to 50 ohms and with integrated DC blocking capacitors on both I/O ports, the TGA2559-FL is ideally suited to support both commercial and defense related applications for Ku-band communications

Lead-free and RoHS compliant

Evaluation Boards are available upon request.

Discontinued
i
Preliminary Product Data Sheet01/07/2013
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • Frequency range: 14 - 16 GHz
  • Power: 36dBm Psat, 33dBm P1dB
  • Gain: 24 dB
  • Return Loss: 15dB
  • Power Added Efficiency: 30%
  • OIP3: 38 dBm
  • Integrated power detector
  • Bias: Vd = 6 V, Id = 1000 mA, Vg = -0.7 V typical
  • Dimensions: 14.43 x 17.33 x 3.0 mm

Typical Applications

  • Communication Systems
  • EW Signal Jammers
  • Ku Band Radar
  • Repeaters / Boosters / DAS

Parameters

Frequency Min (GHz)
14
Frequency Max (GHz)
16
Gain (dB)
24
PAE (%)
30
Vd (V)
6
Package Type
Flange
Package Size (mm)
14.43 x 17.33 x 3.0
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No

Technical Documents

Filters
2 results found
All (2)= Featured
= Featured
  • Preliminary Product Data Sheet

    01/07/2013
    Data Sheet
  • Bill of Materials

    Bill of Materials
Results per page
10

Design Resources

Filters
3 results found
All (3)= Featured
= Featured
  • Package Information

    Package Information - ZIP

    Package Information
  • Package Information

    Package Information - ZIP

    Package Information
  • S-Parameters

    S-Parameters (6 V @ 1000 mA)

    S-Parameters
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo
Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo