/
Products
/
Filters & Duplexers
/
Multiplexers
/
TQQ2504

TQQ2504

1732.5 / 1882.5 / 1962.5 / 2132.5 MHz SAW / BAW Quadplexer - Band 4 / 25

Qorvo's TQQ2504 is a high-performance Bulk Acoustic Wave (BAW) and Surface Acoustic Wave (SAW) quadplexer bank module designed to meet the strict LTE requirements suitable for carrier aggregation applications. Band 25 uses BAW technology and Band 4 uses SAW technology within one module.

TQQ2504 is specifically designed to meet the high performance expectations of insertion loss, cross isolation and linearity for LTE systems applications under all operating conditions.

The TQQ2504 uses common module packaging techniques to achieve the industry standard 3.6 x 2.0 x 0.9 mm footprint. The quadplexer band module exhibits excellent power handling capabilities.

Discontinued
i
Request a SampleContact Sales
Request a SampleContact Sales

Key Features

  • BAW and SAW technology
  • High cross isolation
  • Single-ended (SE) 50 ohm Rx & Tx ports
  • Performance -30 to +90 C
  • Low insertion loss
  • RoHS compliant, Pb-free

Typical Applications

  • Band 4
  • Band 25
  • Datacards
  • Handsets
  • LTE
  • Mobile Routers

Parameters

Technology
SAW / BAW
Frequency (MHz)
1,850 to 1,915
Bandwidth (MHz)
65
Insertion Loss (dB)
2
Package Size (mm)
3.6 x 2.0 x 0.9
RoHS
Yes
ITAR Restricted
No

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Filters & Duplexers
/
Multiplexers
/
TQQ2504

TQQ2504

1732.5 / 1882.5 / 1962.5 / 2132.5 MHz SAW / BAW Quadplexer - Band 4 / 25

Qorvo's TQQ2504 is a high-performance Bulk Acoustic Wave (BAW) and Surface Acoustic Wave (SAW) quadplexer bank module designed to meet the strict LTE requirements suitable for carrier aggregation applications. Band 25 uses BAW technology and Band 4 uses SAW technology within one module.

TQQ2504 is specifically designed to meet the high performance expectations of insertion loss, cross isolation and linearity for LTE systems applications under all operating conditions.

The TQQ2504 uses common module packaging techniques to achieve the industry standard 3.6 x 2.0 x 0.9 mm footprint. The quadplexer band module exhibits excellent power handling capabilities.

Discontinued
i
Request a SampleContact Sales
Request a SampleContact Sales

Key Features

  • BAW and SAW technology
  • High cross isolation
  • Single-ended (SE) 50 ohm Rx & Tx ports
  • Performance -30 to +90 C
  • Low insertion loss
  • RoHS compliant, Pb-free

Typical Applications

  • Band 4
  • Band 25
  • Datacards
  • Handsets
  • LTE
  • Mobile Routers

Parameters

Technology
SAW / BAW
Frequency (MHz)
1,850 to 1,915
Bandwidth (MHz)
65
Insertion Loss (dB)
2
Package Size (mm)
3.6 x 2.0 x 0.9
RoHS
Yes
ITAR Restricted
No

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo
Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo