Announcing the latest additions to Qorvo's innovative RF portfolio of GaN power amplifiers and integrated front-end modules which serve a wide range of defense radar, electronic warfare, and Wi-Fi 6 communications systems. These high-performance solutions simplify RF for designers worldwide and are available at  Qorvo's authorized channel partners .
8.5-11GHz 4W GaN Amplifier
QPA1022 Features
  • Frequency: 8.5-11GHz
  • PSAT: 36.5dBm
  • PAE: 45%
  • Power gain: 24.5dB
  • 4x4x0.85mm QFN package
  • Ideal for radar, EW & communications

Additional information:
 
2.8-3.5GHz 60W 50V GaN Amplifier





QPA1027 Features 
  • Frequency: 2.8-3.5GHz
  • PSAT: 48dBm
  • PAE: 55%
  • Power gain: 22dB
  • 6x6x0.85mm QFN package
  • Ideal for high density radar systems

Additional information:
2.4GHz Wi-Fi 6 Integrated Front End Module (iFEM)
QPF7219 Features
  • FCC compliant: P OUT 25dBm @ Wi-Fi channels 1-11
  • 20dBm POUT @ MCS11 HE40 -43dB DEVM
  • 25dBm POUT @ MCS0 HT20 spectral mask compliance
  • Long range and QoS: bandedge compliance
  • 5x3mm laminate (LGA) package
  • Ideal for Wi-Fi 6 systems

Additional information:

Related news:
Qorvo Blog - The Buzz from IMS 2019: 5G Becomes a Reality

Crowds converged at IMS 2019 to see 5G become a reality. Qorvo's Katie Caballero recaps the event.