Announcing the latest additions to Qorvo's innovative RF portfolio of Wi-Fi 6 front end modules, GaN power amplifiers, and GaN low noise amplifiers which serve a wide range of wireless, IoT, CPE, defense radar, EW and communications systems. These high-performance solutions simplify RF for designers worldwide and are available at Qorvo's authorized channel partners.
 
5GHz Wi-Fi 6 Front End Module
QPF4551 Features
  • POUT = +17dBm MCS11 HE160 -43dB dynamic EVM
  • POUT = +27dBm MCS0 HT20 spectral mask compliance
  • Tx gain: 32dB
  • Noise figure: 2dB
  • 2.5x2.5mm laminate package
  • Ideal for wireless access points
     

 
2 - 20GHz 10W GaN Power Amplifier





QPA2962 Features 
  • 2-20GHz
  • PSAT: 40dBm
  • PAE: 20-35%
  • Large signal gain: 13dB
  • 5x5x1.5mm SMT package
  • Ideal for EW, radar & communications systems  

Additional information:
 
34 - 36GHz 20W GaN Power Amplifier





QPA2226D Features 
  • 34-36GHz
  • PSAT: 43dBm
  • PAE: 14%
  • Large signal gain: 15dB
  • 3.29x5.09mm die
  • Ideal for EW & radar systems
     

Additional information: 
 
8 - 11GHz GaN Low Noise Amplifier





QPL1000 Features 
  • Frequency: 8-11GHz
  • NF: 1.7dB
  • SS gain: 27dB
  • High survivability: 37dBm 
  • PSAT: 15dBm 
  • 4x4x0.85mm QFN package
  • Ideal for EW, radar & communications systems
     

Additional information: 
 
Meet us at CES Virtually, Jan 11-14, 2021



CES 2021 will be an all-digital experience this year. We're welcoming virtual meetings to discuss Wi-Fi 6, smart home IoT devices, programmable power management, V2X, UWB, and 5G solutions. Join us as we work together to solve the toughest RF design challenges and create innovative solutions.

 
Take 5 With Qorvo: What Will be the Hot RF Technology of 2021?



What will be the hot RF technology of 2021? Qorvo's tech leaders weigh in on what

technology will rule the headlines in the next year. Will it be UWB, Wi-Fi, IoT, V2X, or something new?
 
Connectivity Q&A: Wi-Fi Pushes the Possibilities for Our New Virtual World



There's no doubt about it - the COVID-19 pandemic has had a tremendous impact on our lives. It's pushed us to connect virtually in more frequent and surprising new ways. Tony Testa explores how Wi-Fi trends are changing 
the connectivity landscape.

Qorvo, Marketing & Communications, 2300 NE Brookwood Parkway, Hillsboro, OR 97124