Having trouble viewing this email? Click here
Announcing the latest additions to Qorvo's innovative RF portfolio of I/Q mixers, duplexers, and power amplifiers which serve a wide range of 5G massive-MIMO, small cell, automotive telematics, 5G, defense radar, EW and satellite communications systems. These high-performance solutions simplify RF for designers worldwide and are available at Qorvo's authorized channel partners.
3300 – 3800MHz 4W High-Efficiency Amplifier
QPA9942 Features
  • 50 Ω matched RF input and output
  • +35.5dBm output P3dB
  • 31dB gain
  • 26% PAE at 28dBm POUT

Additional information:

  • 16-pad 5x5mm QFN package 
  • Ideal for small cells & massive-MIMO systems
24 – 34GHz I/Q Mixer
QPX0004D Features
  • I, Q outputs
  • RF, LO range: 24–34GHz
  • IF range: DC–7GHz
  • Die 

Additional information:

  • Low conversion loss: 9dB at 30GHz
  • Ideal for radar, satcom & EW
6 – 26GHz I/Q Mixer
QPX0001 Features
  • I, Q outputs
  • RF, LO range: 6–26GHz
  • IF range: DC–3GHz 
  • Low conversion loss: 8dB at 14GHz 

Additional information:

  • High image rejection of 25dB
  • 3.9x3.9x0.9mm QFN package
  • Ideal for defense & aerospace systems
13.75 – 14.5GHz 55W GaN Power Amplifier
QPA1314D Features
  • 13.75–14.5GHz
  • PAE 35%
  • 20W linear power at 25dBc IMD3
  • Small signal gain: 29dB

Additional information:

  • 4.8x6.7mm die
  • Ideal for satellite communications & data links
2 – 18GHz 20W GaN Power Amplifier
QPA2966 Features
  • 2–18GHz
  • PSAT: 43dBm
  • PAE: 20%
  • Large signal gain: 12dB

Additional information:

  • 15.2x15.2mm flange package
  • Ideal for EW, radar & communications
Automotive Band 13 Duplexer
QPQ1013Q Features
  • Qualified to AEC-Q200 Grade 3
  • NS07 compliance
  • Compact form factor
  • 0.7x1.1x0.59mm molded LGA

Additional information:

  • NoDrift™ SAW technology with near zero TC
  • Ideal for automotive telematics, antenna, 5G & LTE
Featured Blog: Ultra-Whatband? Ultra-Wideband!
Qorvo's Brent Dietz is musing again. This time he's busting myths and clearing up confusion about Ultra-wideband. Hint: it's not fashion nor music related.

Featured E-Book: Advances in Radar and Components

Demand for radar systems in automotive, commercial and defense applications is growing. Read valuable insights into radar applications, including GaN technology advancements.

Achieve Wi-Fi Tri-Band Gigabit Speeds and High Throughput
Here we look at answers to complex design challenges in the U-NII 1-8, 6 and 6GHz realm and review how bandBoost™ filters help increase system capacity and throughput. Meet those tough final product compliance requirements with flexible solutions for complex designs.

BLDC/PMSM Motor Driver Overcomes Design and Supply Issues
Current semiconductor supply chain shortages can be a challenge for motor driver and controller designers. Qorvo's Jose Quinones explains how employing a fully integrated solution allows the designer to obtain a high performance microcontroller coupled with gate drivers, DC/DC switchers, LDO regulators, differential amplifiers, single ended amplifiers, etc.

Copyright © 2021 Qorvo. All Rights Reserved.