Having trouble viewing this email? Click here
Announcing the latest additions to Qorvo's innovative RF portfolio of VPIN limiters, GaN power amplifiers and GPS SAW dual filters which serve a wide range of defense and commercial radar, EW, GPS, and communications systemsThese high-performance solutions simplify RF for designers worldwide and are available at Qorvo's authorized channel partners.
8-12GHz 40W VPIN Limiter
QPP2209 Features
  • Frequency range: 8-12GHz
  • Insertion loss: < 0.5dB
  • Passive (no bias required)
  • Peak power handling: 40W (pulsed)


Additional information:

  • Recovery time < 30ns
  • 4x4mm OVM QFN package
  • Ideal for X-Band radar systems
X-Band 100W VPIN Limiter
QPP0100 Features
  • Frequency range: 8-11.5GHz
  • Insertion loss: 1dB
  • Peak power handling: 100W (pulsed)


Additional information:

  • Flat leakage: < 21dBm
  • 4x4mm OVM QFN package
  • Ideal for commercial & military radar
20-40GHz 8W GaN Power Amplifier
QPA2640D Features
  • Frequency range: 20-40GHz
  • PSAT: 39dBm
  • PAE: 12-16%
  • Large signal gain: 12dB


Additional information:

  • 3.49x5.86mm die
  • Ideal for radar, EW & communications systems
GPS L1/L2 Dual Filter
QPQ1028 Features
  • SAW diplexer
  • 2 x 24MHz bandwidth
  • High isolation
  • High rejection


Additional information:

  • Low insertion loss
  • 5x5mm SMP package
  • Ideal for defense, aerospace & GPS communications
Join us at CES 2022: The Possibilities are Endless
Qorvo connects, protects and powers the consumer electronics all around you. Check out the RF and power technologies we'll be showcasing at CES:

Jan. 5-8, 2022
Las Vegas, Venetian Expo Booth #52117
The Next Industrial Revolution Runs on Wireless Connectivity
Real-time location systems are the cornerstone of Industry 4.0 – the next generation of smart manufacturing. Companies are eager to see the benefits of micro-precision and low-power tracking. Together,
Qorvo and Geoplan technologies can deliver.

Connectivity Q&A: Inside the Wi-Fi Alliance and the Future of Wi-Fi
The recent spike in business and home Wi-Fi is pushing wireless vendors to quickly respond with innovative solutions. Qorvo Wi-Fi expert Jeremy Foland explores the market demand and how the Wi-Fi Alliance is helping to open new opportunities in the home, school and business.

GaN Technology for Dummies: 2nd Edition

Qorvo's new e-Book helps you understand how GaN technology will change the world. This book explains how GaN technology works, when to use GaN, and what makes it unique in business, consumer and government communications.

Top Blogs of 2021: Connect, Power and Protect
The end of the year marks the time to look back at the top blogs of 2021. These are great reflections of what is important to you: our readers, customers and partners. This year had a definite theme. 

Copyright © 2021 Qorvo. All Rights Reserved.