Having trouble viewing this email? Click here
Announcing the latest additions to Qorvo's innovative RF portfolio of bandpass filters, switches and GaN RF transistors which serve a wide range of TDD/FDD small cell, base station, radar, electronic warfare, ECM and 5G infrastructure systems. These high-performance solutions simplify RF for designers worldwide and are available at Qorvo's authorized channel partners.
Band 42, 200MHz Bandpass Filter
QPQ3500 Features
  • BAW bandpass filter
  • 200MHz bandwidth
  • Low insertion loss
  • High rejection


Additional information:

  • 2x1.6mm SMT package
  • Ideal for TDD small cell, base station & 5G infrastructure
DC-18GHz SP5T & SP6T Switches
CMD235 & CMD236 Features
  • Broadband design: DC-18GHz
  • Low insertion loss: 2.2dB at 10GHz
  • High isolation: 30-50dB at 10GHz
  • Non-reflective design


Additional information:

  • Die in gel pack
  • Ideal for radar, EW & ECM systems
Sub-Band n79, 160MHz Bandpass Filter
QPQ4900 Features
  • BAW bandpass filter
  • 160MHz bandwidth
  • Low insertion loss
  • High rejection


Additional information:

  • 2x1.6mm SMT package 
  • Ideal for TDD small cell & base station infrastructure
35W, 48V, DC-6GHz GaN RF Power Transistor
QPD0020 Features
  • Frequency: DC-6GHz
  • PSAT: 34.7W (1)
  • Drain efficiency: 77.8% (1)
  • 20-pin, 4x3 package 

(1) Based on 2.7GHz load pull data

Additional information:

  • Ideal for base stations & W-CDMA/LTE
  • Efficiency-tuned P3dB gain: 18.8dB(1)
S- and X-Band 30W GaN SP3T Switch
QPC2511 Features
  • 2-11GHz
  • 1.5dB typical insertion loss
  • Isolation: 20dB typical
  • Input power for S- and X-bands: 30W



Additional information:

  • Input power for wideband receive: 10W
  • 4x4mm laminate package 
  • Ideal for radar and EW systems
Powering Up Your Design
The efficient use of power is at the heart of electronic device design. From 5G base stations, phased array antennas and vehicles to smartphones -- designers know that smaller, smarter and more reliable power management are competitive differentiators.

Whether you're designing Wi-Fi solutions or looking to expand your expertise in power management, check out this e-book from Mouser and Qorvo. Read more.
Boosting Bandwidth to Future-Proof CATV Solutions
The advent of DOCSIS 3.1 improved upstream and downstream traffic capacity for CATV providers. Next-generation DOCSIS 4.0 products are now under design. Check out how the right CATV amplifier can substantially improve solution efficiency.

Unleashing Lighting Control Options with Bluetooth® Mesh and Qorvo
Smart home networks are on the rise. And so are new applications to support them. One particularly promising use case is intelligent lighting systems.

This blog provides insight into how developers bring new applications to "light." Read the Blog Post.

Power Application Controller Ecosystem Infographic
Designers of power and motor control applications have full system and development support with the Qorvo Power Application Controller Ecosystem. Learn more about the tools and IP options at the ready.

Copyright © 2022 Qorvo. All Rights Reserved.