Having trouble viewing this email? Click here
Announcing the latest additions to Qorvo's innovative RF and power portfolio of 5G BAW filter modules, digital step attenuators, and Spatium® solid-state power amplifiers which serve a wide range of 5G mobile infrastructure, radar, electronic warfare and communications systems. These high-performance solutions simplify RF and power for designers worldwide and are available at Qorvo's authorized channel partners.
27.5-31GHz Spatium Solid-State Power Amplifier
QPB2731N Features
  • Psat: 150-200W
  • Solid-state MMIC reliability
  • Bias voltage: 22V
  • PAE: 22-26% at Psat

Additional information:

  • CW operation
  • 3.25" x 2.91" x 3.74"
  • Ideal for EW & communications
2-18GHz Spatium Solid-State Power Amplifier
QPB0220N Features
  • Psat: 120-263W
  • Solid-state MMIC reliability
  • Bias voltage: 18V
  • PAE: 10-25% at Psat

Additional information:

  • CW operation
  • 11.3" x 3.4" x 3.4"
  • Ideal for EW, radar & communications
18-40GHz Spatium Solid-State Power Amplifier
QPB2040N Features
  • Psat: 80-126W
  • Solid-state MMIC reliability
  • Bias voltage: 18V
  • PAE: 8-14% at Psat

Additional information:

  • CW operation
  • 3.94" x 2.91" x 4.04" dimensions
  • Ideal for EW & communications
3.7-3.98GHz 5G BAW Filter Module
QPQ3509 Features
  • First-in-market BAW filter solution for North America 5G C-band
  • 280MHz bandwidth
  • 3.5dB max IL
  • Excellent Wi-Fi rejection

Additional information:

  • 36.5dBm input power handling
  • No external matching
  • 2x1.6mm SMT package
  • Ideal for 5G small cell radios & mobile infrastructure
DC-20GHz DSA with VVA
QPC1008 Features
  • 5-bit DAS, 31dB attenuator range
  • Attenuation step size (LSB): 1dBm
  • Total attenuation range: 32dB

Additional information:

  • Voltage variable attenuator (VVA) range: 1dB
  • 3.9x3.9mm AC-QFN package
  • Ideal for radar & EW systems
Take Matter(s) into Your Own Hands: Design Solutions for the Ever-Evolving Smart Home
Stumped by smart home connectivity design complexities? It's time to take "Matter(s)" into your own hands. Learn how Wi-Fi 7 and the Matter standard will improve designs for the end-user experience and bridge interoperability challenges to create a seamless home network.

Easy Methods to Optimize Mobile Antenna Tuning
Designing mobile devices that have many antennas is a tricky give-and-take process. This blog will help navigate how to achieve a cellular and Wi-Fi design with optimized antenna efficiency, small form-factor and RF range.

IMS 2023: Connect, Protect and Power Near and Far
Next month at IMS, Qorvo is going to feature the latest aerospace, defense and 5G infrastructure innovations. As systems and applications get more complex, Qorvo RF and power products help you integrate, innovate and deliver scalable, efficient and reliable solutions on-time.

Visit our booth June 13-15 at the San Diego Convention Center, #935, and check out our IMS page to request an interview in advance.
Copyright © 2023 Qorvo. All Rights Reserved.