The integrated, single-chip design enables motor control for compact, low-power 2S to 8S battery-powered BLDC motors and opens the door to new markets and electronics in health and beauty, among others.
The Qorvo PAC5285 Power Application Controller (PAC) integrates within a single product a high-performance, 50 MHz Arm Cortex-M0 with 32kB of FLASH, power management, gate drivers, integrated MOSFET inverter and signal conditioning components.
This provides significant savings on both the PCB size and bill of materials (BOM) count while enabling high-performance motor control with extended battery life.
The PAC5285 BOM has reduced the number of external passive components – no other ICs or active components are required for this high-performance, programmable BLDC solutions.
The PAC5285 is available now and offers these features:
PAC5285 |
|