SHARE:  
Having trouble viewing this email? Click here
Announcing the latest additions to Qorvo's innovative RF and power portfolio of Wi-Fi U-NII bandBoost filters and driver amplifiers, which serve a wide range of wireless, radar and electronic warfare defense systems. These high-performance solutions simplify RF and power for designers worldwide and are available at Qorvo's authorized channel partners.
Wi-Fi U-NII 1-3 bandBoost Filter
QPQ5500 Features
  • Low insertion loss in Wi-Fi UNII 1-3 bands
  • High rejection in Wi-Fi UNII 5-8 bands
  • Extended temperature performance from -20 to +95 °C

Additional information:

  • 5170 - 5835 MHz
  • High power handling to +29dBm averaged input power
  • 1.7x1.1mm laminate package
  • Ideal for wireless access points
6-14 GHz (C, X and Ku-Band) Driver Amplifier
QPL3050 Features
  • Small signal gain: 19 dB
  • Saturated power: 22 dBm
  • Bias: Vdd = 5 V, Idg = 74 mA
  • Noise figure: 4 dB

Additional information:

  • 3x3mm plastic overmold QFN package
  • Ideal for defense radar & electronic warfare
Unlock the Full Potential of Tri-Phase Motor Innovation
Controlling a tri-phase BLDC motor or PMSM using field-oriented control is catching steam. A common way to implement FOC is through embedded programming on an MCU, which allows for customization to meet specific application requirements while optimizing the overall solution. This blog post explains the basic of FOC and provides resources for a deeper dive.

BAW vs. SAW RF Filters
Discover the indispensable role of RF filters in modern wireless communication systems. This blog explores how filters combat interference and optimize system functionality. It delves into the world of acoustic wave BAW and SAW filters, renowned for their compact size and impressive performance. Check out this blog from Mouser Electronics' contributing writer JJ DeLisle.

QSPICE: Next-Generation Circuit Simulation Software and Resources
Qorvo’s QSPICE™ for analog and mixed signal simulation gives power designers the ability to evaluate their designs with complete confidence in the results. Free to use, QSPICE supports vast amounts of digital logic without performance penalties, and provides the speed and accuracy required for reliable power-based simulation. Try QSPICE today with the following how-to resources:

Copyright © 2023 Qorvo. All Rights Reserved.