SHARE:  
Having trouble viewing this email? Click here
Announcing the latest additions to Qorvo's innovative RF and power portfolio of Wi-Fi front end modules, bandBoost filters, and solid state power amplifiers, which serve a wide range of Wi-Fi 7, radar, & electronic warfare systems. These high-performance solutions simplify RF and power for designers worldwide and are available at Qorvo's authorized channel partners.
2GHz Wi-Fi 7 High-Power Front End Module
QPF4259 Features
  • POUT = +12dBm MCS13 EHT40 -47dB dynamic EVM
  • POUT = +27dBm MCS0 VHT20 spectral mask compliance
  • 16dB TX gain and 6.5dB bypass loss

Additional information:

  • 1.7dB Rx noise figure
  • 30dB Tx gain
  • 29dBm OIP3
  • 3x3mm laminate package
  • Ideal for wireless access points
5GHz Wi-Fi 7 High-Power Front End Module
QPF4559 Features
  • POUT = +18dBm MCS13 EHT80 -47dB dynamic EVM
  • POUT = +27dBm MCS0 HT20 spectral mask compliance
  • 15dB RX gain and 7dB bypass loss

Additional information:

  • 1.6 Rx noise figure
  • 32dB Tx gain
  • 3x3mm laminate package
  • Ideal for wireless access points
6GHz Wi-Fi U-NII 5 bandBoost Filter
QPQ5600 Features
  • Low insertion loss in Wi-Fi UNII 5 bands
  • High rejection in Wi-Fi UNII 1-3 bands
  • Extended temperature performance from -20 to +95C

Additional information:

  • 5945-6425MHz
  • High power handling to +28dBm averaged input power
  • 1.3x1.7mm laminate package
  • Ideal for wireless access points
2-6GHz Spatium Solid-State Power Amplifier
QPB0206N Features
  • Frequency: 2-6GHz, CW
  • Solid-state MMIC reliability
  • Bias voltage: 24V
  • PSAT: 250-320W at Pi=4W

Additional information:

  • PAE: 30-37% at PSAT
  • Gain: 18-19dB at PSAT
  • 11.3" x 3.4" x 3.4"
  • Ideal for EW & radar
Closing the Gap: How Force Sensors Fuel Novel HMI Designs
The controls we use to interact with systems or machines have dramatically changed. The humble beginnings of rotary dials on phones, on/off switches, or physical keys to open car doors have transformed into sleek and intuitive interfaces that empower us to connect seamlessly with machines. Here we look at how Human-Machine Interfaces (HMIs) are revolutionizing our interaction with technology.

A Spicier SPICE: Free & Fast Circuit Simulation for Mixed Analog & Digital
Odds are high that you've used SPICE simulation software, or some version of it, in college or at some point in your career. Mike Engelhardt, creator of QSPICE, and Jeff Strang, Qorvo's General Manager of Power Management, get into the details about the significance of QSPICE for the design engineer community.

True Time Delay: What it is and How it Works
Want AESA system-level performance? Understanding the difference between Time Delay Units (TDUs) and Phase Shifters or using them together is essential to achieving it. This blog outlines what a time delay unit is and how it can be used in a phased array radar system to reduce or eliminate beam squint.

Copyright © 2023 Qorvo. All Rights Reserved.