Active-Semi Announces the Most Cost Effective 30mW Standby Primary Switching Regulators for “Green Power”

July 6, 2011

Charger and Adapter Applications – Company Adds Devices for Charger and Adapter Solutions Requiring up to 14.5 Watts with Standby Power of Less than 30mW

SAN JOSE, – July 6, 2011 – Active-Semi announced today the release of three additions to their family of low voltage IC solutions for power-efficient charger and adapter applications: the ACT334, ACT336 and ACT337. The ACT33x family of Primary Switching Regulators are suitable for all charger and adapter solutions requiring up to 14.5 Watts with standby power of less than 30mW. These devices incorporate unique start-up circuitry to reduce standby power lost from the startup resistor. Additionally, fewer circuits are required, when compared to similar products on the market, yielding a cost savings of 5 percent across a 5W charger Bill of Materials (BOM). For a 10W charger, another 5 percent cost savings can be achieved by using an NPN switch instead of a high cost, power MOSFET.

The ACT33x family belongs to the high performance patented ActivePSR™ family of devices designed to improve power usage in cellphone chargers and adapter applications. Active-Semi’s solutions are currently in 10 percent of the mobile phone chargers worldwide. The ACT33x product line meets all of the global energy efficiency regulations, including CEC, European Blue Angel, and US Energy Star standards, while using very few external components.

For 30mW architectures, the ACT33x devices utilize a 30M-ohm startup resistor to reduce standby power loss. Similar devices on the market require extra circuits, including a high voltage fast-switching NPN or MOSFET switch, to achieve the same functionality. This increases BOM by 4 cents, or 5 percent for a 5W solution.

The ACT334 is optimized for compact 2W to 6W charger applications. It is available in a space-saving 6-pin SOT23-6 package.

The ACT336 is optimized for compact 5V/1.2A charger applications. It is available in a 8-pin SOP-8 package.

The ACT337 is optimized for compact 7W to 12W charger applications in space-saving 8-pin SOP-8 packages.

Prices for the new family of devices range from $0.15 for the ACT334 to $0.18 for ACT337 in 1,000 unit quantities.

Active-Semi’s ActivePSR™ family of digital Primary-Side Regulation (PSR) controllers simplify today’s AC/DC designs for charger, adapter and LED lighting with low component-count, and exceed all green power efficiency or standby power standards.

Please visit www.qorvo.com/how-to-buy for additional contact and purchasing information.

About Qorvo
Qorvo (Nasdaq: QRVO) makes a better world possible by providing innovative Radio Frequency (RF) solutions at the center of connectivity. We combine product and technology leadership, systems-level expertise and global manufacturing scale to quickly solve our customers' most complex technical challenges. Qorvo serves diverse high-growth segments of large global markets, including advanced wireless devices, wired and wireless networks and defense radar and communications. We also leverage unique competitive strengths to advance 5G networks, cloud computing, the Internet of Things, and other emerging applications that expand the global framework interconnecting people, places and things. Visit www.qorvo.com to learn how Qorvo connects the world.

Qorvo is a registered trademark of Qorvo, Inc. in the U.S. and in other countries. All other trademarks are the property of their respective owners.

Media Contact:
Katie Caballero
Marketing Communications Manager
Qorvo Infrastructure and Defense Products
katie.caballero@qorvo.com
+1-972-994-8546

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Active-Semi Announces the Most Cost Effective 30mW Standby Primary Switching Regulators for “Green Power”

July 6, 2011

Charger and Adapter Applications – Company Adds Devices for Charger and Adapter Solutions Requiring up to 14.5 Watts with Standby Power of Less than 30mW

SAN JOSE, – July 6, 2011 – Active-Semi announced today the release of three additions to their family of low voltage IC solutions for power-efficient charger and adapter applications: the ACT334, ACT336 and ACT337. The ACT33x family of Primary Switching Regulators are suitable for all charger and adapter solutions requiring up to 14.5 Watts with standby power of less than 30mW. These devices incorporate unique start-up circuitry to reduce standby power lost from the startup resistor. Additionally, fewer circuits are required, when compared to similar products on the market, yielding a cost savings of 5 percent across a 5W charger Bill of Materials (BOM). For a 10W charger, another 5 percent cost savings can be achieved by using an NPN switch instead of a high cost, power MOSFET.

The ACT33x family belongs to the high performance patented ActivePSR™ family of devices designed to improve power usage in cellphone chargers and adapter applications. Active-Semi’s solutions are currently in 10 percent of the mobile phone chargers worldwide. The ACT33x product line meets all of the global energy efficiency regulations, including CEC, European Blue Angel, and US Energy Star standards, while using very few external components.

For 30mW architectures, the ACT33x devices utilize a 30M-ohm startup resistor to reduce standby power loss. Similar devices on the market require extra circuits, including a high voltage fast-switching NPN or MOSFET switch, to achieve the same functionality. This increases BOM by 4 cents, or 5 percent for a 5W solution.

The ACT334 is optimized for compact 2W to 6W charger applications. It is available in a space-saving 6-pin SOT23-6 package.

The ACT336 is optimized for compact 5V/1.2A charger applications. It is available in a 8-pin SOP-8 package.

The ACT337 is optimized for compact 7W to 12W charger applications in space-saving 8-pin SOP-8 packages.

Prices for the new family of devices range from $0.15 for the ACT334 to $0.18 for ACT337 in 1,000 unit quantities.

Active-Semi’s ActivePSR™ family of digital Primary-Side Regulation (PSR) controllers simplify today’s AC/DC designs for charger, adapter and LED lighting with low component-count, and exceed all green power efficiency or standby power standards.

Please visit www.qorvo.com/how-to-buy for additional contact and purchasing information.

About Qorvo
Qorvo (Nasdaq: QRVO) makes a better world possible by providing innovative Radio Frequency (RF) solutions at the center of connectivity. We combine product and technology leadership, systems-level expertise and global manufacturing scale to quickly solve our customers' most complex technical challenges. Qorvo serves diverse high-growth segments of large global markets, including advanced wireless devices, wired and wireless networks and defense radar and communications. We also leverage unique competitive strengths to advance 5G networks, cloud computing, the Internet of Things, and other emerging applications that expand the global framework interconnecting people, places and things. Visit www.qorvo.com to learn how Qorvo connects the world.

Qorvo is a registered trademark of Qorvo, Inc. in the U.S. and in other countries. All other trademarks are the property of their respective owners.

Media Contact:
Katie Caballero
Marketing Communications Manager
Qorvo Infrastructure and Defense Products
katie.caballero@qorvo.com
+1-972-994-8546

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks