Anokiwave [Now Qorvo] Introduces Low Noise Figure X-Band AESA Core IC Solution

November 17, 2015
AWS-0101.png

SAN DIEGO, CA – November 17, 2015 – Anokiwave, Inc., an innovative company providing highly integrated core IC solutions for mmW markets and AESA based solutions, today announced the worldwide release of the second IC in a family of X-band Silicon Radar Quad Core IC solutions for commercial radar and 5G communications markets.

The AWS-0101 is an integrated 4 channel beamformer, LNA, and PA. It supports 4 radiating elements with dual beam Rx, single beam Tx, and includes 6-bit phase and 6-bit gain control. The IC provides a low noise figure in Rx mode allowing for a complete silicon RF solution for commercial AESA systems. Additional features include gain compensation over temperature, temperature reporting, forward power telemetry with programmable delay power sampling, and fast beam switching using on-chip beam weight storage registers that can be accessed via direct address lines. Silicon technology enables very high integration of functionality thus enabling planar antenna design at X-band with reduced system size, weight, and cost.

“Commercial AESAs are the future of radar and 5G systems and an all silicon solution will enable the market to transition from expensive traditional military AESA technology to a commercial arena that requires very low cost,” states Robert Donahue, Anokiwave CEO. “We believe that these parts will set a new paradigm in the industry for commercial AESAs.”

The Anokiwave AWS-0101 is a highly integrated TDD (time-division duplex) transmit-receive chip in a commercial QFN style surface mount plastic package with dimensions of 7mm x 7mm x 0.9mm, easily fitting within the typical 15mm lattice spacing at 10 GHz. The IC is controlled though a 5-wire serial to parallel interface (SPI) bus.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.
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
Anokiwave [Now Qorvo] Introduces Low Noise Figure X-Band AESA Core IC Solution

November 17, 2015
AWS-0101.png

SAN DIEGO, CA – November 17, 2015 – Anokiwave, Inc., an innovative company providing highly integrated core IC solutions for mmW markets and AESA based solutions, today announced the worldwide release of the second IC in a family of X-band Silicon Radar Quad Core IC solutions for commercial radar and 5G communications markets.

The AWS-0101 is an integrated 4 channel beamformer, LNA, and PA. It supports 4 radiating elements with dual beam Rx, single beam Tx, and includes 6-bit phase and 6-bit gain control. The IC provides a low noise figure in Rx mode allowing for a complete silicon RF solution for commercial AESA systems. Additional features include gain compensation over temperature, temperature reporting, forward power telemetry with programmable delay power sampling, and fast beam switching using on-chip beam weight storage registers that can be accessed via direct address lines. Silicon technology enables very high integration of functionality thus enabling planar antenna design at X-band with reduced system size, weight, and cost.

“Commercial AESAs are the future of radar and 5G systems and an all silicon solution will enable the market to transition from expensive traditional military AESA technology to a commercial arena that requires very low cost,” states Robert Donahue, Anokiwave CEO. “We believe that these parts will set a new paradigm in the industry for commercial AESAs.”

The Anokiwave AWS-0101 is a highly integrated TDD (time-division duplex) transmit-receive chip in a commercial QFN style surface mount plastic package with dimensions of 7mm x 7mm x 0.9mm, easily fitting within the typical 15mm lattice spacing at 10 GHz. The IC is controlled though a 5-wire serial to parallel interface (SPI) bus.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.