Qorvo High Power 802.11ac Power Amplifiers Enhance Performance of Home and Customer Premises Equipment (CPE) Applications

May 18, 2015

Products deliver highest efficiency 5GHz performance across range of linear power

GREENSBORO, N.C. and HILLSBORO, Ore. – May 18, 2015 – Qorvo, Inc. (Nasdaq: QRVO), a leading provider of RF solutions for mobile, infrastructure and aerospace/defense applications, today announced a new family of, high power, high efficiency 5GHz 802.11ac Wi-Fi products for home applications, including access points, gateways, routers, and set-top boxes.

"The Wi-Fi market continues to be one of the fastest RF growth segments. Qorvo™'s power amplifiers enable the range and throughput capabilities for the industry's highest performing Wi-Fi solutions." said President of Infrastructure and Defense Products, James Klein. "Qorvo's technology is now built into the world's leading SoC reference design that will power the connected devices for the Internet of Things.

The RFPA5512, RFPA5522, RFPA5542, TQP5523 and TQP5525 family of 802.11ac power amplifiers offer high-power performance at 5GHz over a range of linear power levels while minimizing power consumption. Notably, with up to eight streams and multi-user multiple inputs, multiple output (MIMO) technology, the end product has the ability to support multiple devices and a higher number of simultaneous users. This technology is also important as it connects wireless devices across longer-range access points with increased data throughput, thereby supporting applications such as broadcast-level streaming capabilities.

Qorvo's Wi-Fi power amplifiers provide market-leading power-added efficiency (PAE) of 17% for 802.11ac and greater that 20% for 802.11n. The additional power-added efficiency savings of 4-5% over previous generations significantly reduces thermal issues in new Wi-Fi use case scenarios, such as MIMO applications. Moreover, the integrated input and output matching eliminates the need for external components, greatly reducing the layout area, bill of materials, and manufacturing costs for customer applications. The amplifiers feature an industry-standard footprint to conform to existing designs and are gaining excellent traction with the leading Wi-Fi chipset manufacturers.

The family of power amplifiers delivers system-level compliance in band-edge performance to meet the upcoming FCC regulations and significant performance requirements related to radiated harmonics. The devices are sampling in a 4mm x 4mm QFN package that meets or exceeds the power requirements of IEEE 802.11a/n/ac RF systems.

Qorvo's Wi-Fi power amplifier family will be showcased at Booth 331 at the IEEE International Microwave Symposium (IMS), May 16-22 in Phoenix, Arizona. Discuss with us at the show or online using #IMS2015 and #QorvoIMS.

About Qorvo

Qorvo (Nasdaq:QRVO) is a leading provider of core technologies and RF solutions for mobile, infrastructure and aerospace/defense applications. Qorvo was formed following the merger of RFMD and TriQuint, and has more than 6,000 global employees dedicated to delivering solutions for everything that connects the world. Qorvo has the industry's broadest portfolio of products and core technologies; world-class ISO9001-, ISO 14001- and ISO/TS 16949-certified manufacturing facilities; and is a DoD-accredited 'Trusted Source' (Category 1A) for GaAs, GaN and BAW products and services. For the industry's leading core RF solutions, visit www.qorvo.com.

Qorvo Media Contact

Katie Caballero
Marketing Communications Manager
Qorvo Infrastructure and Defense Products
+1-972-994-8546
katie.caballero@qorvo.com

This press release includes "forward-looking statements" within the meaning of the safe harbor provisions of the Private Securities Litigation Reform Act of 1995. These forward-looking statements include, but are not limited to, statements about our plans, objectives, representations and contentions, and are not historical facts and typically are identified by use of terms such as "may," "will," "should," "could," "expect," "plan," "anticipate," "believe," "estimate," "predict," "potential," "continue" and similar words, although some forward-looking statements are expressed differently. You should be aware that the forward-looking statements included herein represent management's current judgment and expectations, but our actual results, events and performance could differ materially from those expressed or implied by forward-looking statements. We do not intend to update any of these forward-looking statements or publicly announce the results of any revisions to these forward-looking statements, other than as is required under the federal securities laws. Qorvo's business is subject to numerous risks and uncertainties, including variability in operating results, the inability of certain of our customers or suppliers to access their traditional sources of credit, our industry's rapidly changing technology, our dependence on a few large customers for a substantial portion of our revenue, our ability to implement innovative technologies, our ability to bring new products to market and achieve design wins, the efficient and successful operation of our wafer fabrication facilities, assembly facilities and test and tape and reel facilities, our ability to adjust production capacity in a timely fashion in response to changes in demand for our products, variability in manufacturing yields, industry overcapacity and current macroeconomic conditions, inaccurate product forecasts and corresponding inventory and manufacturing costs, dependence on third parties and our ability to manage channel partners and customer relationships, lawsuits and claims relating to our products, security breaches and other similar disruptions compromising our information and exposing us to liability, and our ability to integrate the businesses of RFMD and TriQuint. These and other risks and uncertainties, which are described in more detail in Qorvo's filings with the Securities and Exchange Commission, could cause actual results and developments to be materially different from those expressed or implied by any of these forward-looking statements.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo High Power 802.11ac Power Amplifiers Enhance Performance of Home and Customer Premises Equipment (CPE) Applications

May 18, 2015

Products deliver highest efficiency 5GHz performance across range of linear power

GREENSBORO, N.C. and HILLSBORO, Ore. – May 18, 2015 – Qorvo, Inc. (Nasdaq: QRVO), a leading provider of RF solutions for mobile, infrastructure and aerospace/defense applications, today announced a new family of, high power, high efficiency 5GHz 802.11ac Wi-Fi products for home applications, including access points, gateways, routers, and set-top boxes.

"The Wi-Fi market continues to be one of the fastest RF growth segments. Qorvo™'s power amplifiers enable the range and throughput capabilities for the industry's highest performing Wi-Fi solutions." said President of Infrastructure and Defense Products, James Klein. "Qorvo's technology is now built into the world's leading SoC reference design that will power the connected devices for the Internet of Things.

The RFPA5512, RFPA5522, RFPA5542, TQP5523 and TQP5525 family of 802.11ac power amplifiers offer high-power performance at 5GHz over a range of linear power levels while minimizing power consumption. Notably, with up to eight streams and multi-user multiple inputs, multiple output (MIMO) technology, the end product has the ability to support multiple devices and a higher number of simultaneous users. This technology is also important as it connects wireless devices across longer-range access points with increased data throughput, thereby supporting applications such as broadcast-level streaming capabilities.

Qorvo's Wi-Fi power amplifiers provide market-leading power-added efficiency (PAE) of 17% for 802.11ac and greater that 20% for 802.11n. The additional power-added efficiency savings of 4-5% over previous generations significantly reduces thermal issues in new Wi-Fi use case scenarios, such as MIMO applications. Moreover, the integrated input and output matching eliminates the need for external components, greatly reducing the layout area, bill of materials, and manufacturing costs for customer applications. The amplifiers feature an industry-standard footprint to conform to existing designs and are gaining excellent traction with the leading Wi-Fi chipset manufacturers.

The family of power amplifiers delivers system-level compliance in band-edge performance to meet the upcoming FCC regulations and significant performance requirements related to radiated harmonics. The devices are sampling in a 4mm x 4mm QFN package that meets or exceeds the power requirements of IEEE 802.11a/n/ac RF systems.

Qorvo's Wi-Fi power amplifier family will be showcased at Booth 331 at the IEEE International Microwave Symposium (IMS), May 16-22 in Phoenix, Arizona. Discuss with us at the show or online using #IMS2015 and #QorvoIMS.

About Qorvo

Qorvo (Nasdaq:QRVO) is a leading provider of core technologies and RF solutions for mobile, infrastructure and aerospace/defense applications. Qorvo was formed following the merger of RFMD and TriQuint, and has more than 6,000 global employees dedicated to delivering solutions for everything that connects the world. Qorvo has the industry's broadest portfolio of products and core technologies; world-class ISO9001-, ISO 14001- and ISO/TS 16949-certified manufacturing facilities; and is a DoD-accredited 'Trusted Source' (Category 1A) for GaAs, GaN and BAW products and services. For the industry's leading core RF solutions, visit www.qorvo.com.

Qorvo Media Contact

Katie Caballero
Marketing Communications Manager
Qorvo Infrastructure and Defense Products
+1-972-994-8546
katie.caballero@qorvo.com

This press release includes "forward-looking statements" within the meaning of the safe harbor provisions of the Private Securities Litigation Reform Act of 1995. These forward-looking statements include, but are not limited to, statements about our plans, objectives, representations and contentions, and are not historical facts and typically are identified by use of terms such as "may," "will," "should," "could," "expect," "plan," "anticipate," "believe," "estimate," "predict," "potential," "continue" and similar words, although some forward-looking statements are expressed differently. You should be aware that the forward-looking statements included herein represent management's current judgment and expectations, but our actual results, events and performance could differ materially from those expressed or implied by forward-looking statements. We do not intend to update any of these forward-looking statements or publicly announce the results of any revisions to these forward-looking statements, other than as is required under the federal securities laws. Qorvo's business is subject to numerous risks and uncertainties, including variability in operating results, the inability of certain of our customers or suppliers to access their traditional sources of credit, our industry's rapidly changing technology, our dependence on a few large customers for a substantial portion of our revenue, our ability to implement innovative technologies, our ability to bring new products to market and achieve design wins, the efficient and successful operation of our wafer fabrication facilities, assembly facilities and test and tape and reel facilities, our ability to adjust production capacity in a timely fashion in response to changes in demand for our products, variability in manufacturing yields, industry overcapacity and current macroeconomic conditions, inaccurate product forecasts and corresponding inventory and manufacturing costs, dependence on third parties and our ability to manage channel partners and customer relationships, lawsuits and claims relating to our products, security breaches and other similar disruptions compromising our information and exposing us to liability, and our ability to integrate the businesses of RFMD and TriQuint. These and other risks and uncertainties, which are described in more detail in Qorvo's filings with the Securities and Exchange Commission, could cause actual results and developments to be materially different from those expressed or implied by any of these forward-looking statements.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks