Anokiwave [Now Qorvo] Extends SATCOM Core IC Family with Ka-Band Tx Solution

May 25, 2016

Anokiwave Inc. has expanded its portfolio of core IC solutions for SATCOM and now offers a Ka-Band Tx IC in a quad or octal element configuration.

qfn_AWMF_0109_20K.png

SAN FRANCISCO, CA – May 25, 2016 – Anokiwave [Now Qorvo], an innovative company providing highly integrated core IC solutions for mmW markets and AESA based solutions, today announced the worldwide release of the Ka-band Tx Core IC family for earth terminal SATCOM applications. This Tx IC family coupled with Anokiwave’s K-band SATCOM Rx ICs provide a complete K/Ka-band earth terminal solution enabling auto-alignment of fixed earth terminals and auto pointing for SATCOM on the move applications using GEO satellite space assets.

The AWMF-0109 operates at 27.5-30.0 GHz, supports 4 dual polarization elements with full programmable polarization flexibility and 5-bit phase and gain control. The AWMF-0113 supports 8 single polarization elements with the same frequency range as the AWMF-0109. Each device provides 22 dB of gain per channel with +12 dBm output power per polarization. Additional features include system controlled gain compensation over temperature and temperature reporting via the serial control interface bus. Anokiwave’s patent-pending IP blocks implemented in silicon technology enable planar antenna design at K- and Ka-band with reduced system size, weight, and cost.

“The Ka-band Tx IC family is an important addition to our product offering for SATCOM and we believe this solution will set a new standard in the industry for AESA multi-element beam forming SATCOM ICs,” states Robert Donahue, Anokiwave CEO. “Affordable AESAs are critical to enable rapidly emerging SATCOM on the move terminals that leverage the ever increasing capacity of GEO satellites.”

The AWMF-0109 is a highly integrated transmit IC in a commercial QFN-style surface mount plastic package with dimensions of 6mm x 6mm x 0.9mm, easily fitting within the typical 5 mm lattice spacing at 30 GHz. The IC is controlled though a 5-wire serial to parallel interface (SPI) bus and has ESD protection on all pins.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.
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
Anokiwave [Now Qorvo] Extends SATCOM Core IC Family with Ka-Band Tx Solution

May 25, 2016

Anokiwave Inc. has expanded its portfolio of core IC solutions for SATCOM and now offers a Ka-Band Tx IC in a quad or octal element configuration.

qfn_AWMF_0109_20K.png

SAN FRANCISCO, CA – May 25, 2016 – Anokiwave [Now Qorvo], an innovative company providing highly integrated core IC solutions for mmW markets and AESA based solutions, today announced the worldwide release of the Ka-band Tx Core IC family for earth terminal SATCOM applications. This Tx IC family coupled with Anokiwave’s K-band SATCOM Rx ICs provide a complete K/Ka-band earth terminal solution enabling auto-alignment of fixed earth terminals and auto pointing for SATCOM on the move applications using GEO satellite space assets.

The AWMF-0109 operates at 27.5-30.0 GHz, supports 4 dual polarization elements with full programmable polarization flexibility and 5-bit phase and gain control. The AWMF-0113 supports 8 single polarization elements with the same frequency range as the AWMF-0109. Each device provides 22 dB of gain per channel with +12 dBm output power per polarization. Additional features include system controlled gain compensation over temperature and temperature reporting via the serial control interface bus. Anokiwave’s patent-pending IP blocks implemented in silicon technology enable planar antenna design at K- and Ka-band with reduced system size, weight, and cost.

“The Ka-band Tx IC family is an important addition to our product offering for SATCOM and we believe this solution will set a new standard in the industry for AESA multi-element beam forming SATCOM ICs,” states Robert Donahue, Anokiwave CEO. “Affordable AESAs are critical to enable rapidly emerging SATCOM on the move terminals that leverage the ever increasing capacity of GEO satellites.”

The AWMF-0109 is a highly integrated transmit IC in a commercial QFN-style surface mount plastic package with dimensions of 6mm x 6mm x 0.9mm, easily fitting within the typical 5 mm lattice spacing at 30 GHz. The IC is controlled though a 5-wire serial to parallel interface (SPI) bus and has ESD protection on all pins.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.